目錄: MAKITECH
Created: 20.05.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE34-K2P - Knife edge
MAKITECH
Belgotch
Powered by
CAD模型選擇
{makitech/belgotch/type34_kii_asmtab.prj},{NB=TYPE34-K2PD-100-1000_(0_Yes)},{CNSORDERNO=TYPE34-K2P},{W=100},{W1=[100:500/1]},{L=1000},{DDU=D},{A=0},{VERS=19},{DU=D},{MF=A},{HEAD=-},{TAIL=C},{ELBOX=A},{MT=-},{VER=1},{TRANS=Yes},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{PPATH=assemblies/type34_60_ii_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
RR
Return roller
ⁿ/ₐ
MTU
Mid. take up unit
ⁿ/ₐ
DOF
Divided of frame
ⁿ/ₐ
CB
Connecting bracket
ⁿ/ₐ
MP
* Protrusion of the motor
ⁿ/ₐ
TYPE34-K2PD-100-1000
TYPE34-K2P
No
No
Without divide
Without connecting
Even when the length and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Aluminum 76 - Aluminum Series Cylinders
American Cylinder
12.04.2022
3 plate C-C3 - Plate
Mandelli
09.04.2018
WZ4026 - Cylindrical bushing for ball guiding
Mandelli
09.04.2018
ISO 3 plate A-C2 - Plate
Mandelli
09.04.2018
ISO 2 plate A-C1 - Plate
Mandelli
09.04.2018
RT - Retaining washer for demountable pillars
Mandelli
09.04.2018
ISO 3 plate Q-C3 - Plate
Mandelli
09.04.2018
ISO 2 plate D-C2 - Plate
Mandelli
09.04.2018
TYPE34-K1N - Knife edge
MAKITECH
10.03.2022
TYPE34-RG1N - Roller edge
MAKITECH
10.03.2022
TYPE34-S2P - Standard
MAKITECH
10.03.2022
34CSH - Foot
MAKITECH
10.03.2022
WZ4024 - Ball cage with circlip and retaining unit
Mandelli
09.04.2018
WZ4020 - Straight pillar
Mandelli
09.04.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表