目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6092A
MACHINE ENGINEERING CORPORATION
PPU (Cam type)
Economy Type
Powered by
CAD模型選擇
{machine_engineering/ppu_cam_type/economy_type/x6092a_asmtab.prj},{NB=X6092A-LD-0.2-60-0.8(0.8MCR1-1220)},{IDNR=},{TYPE=Cam for supply},{V=Three-Phase 200VAC},{F=60Hz},{CT=0.8},{MC=MCR1-12},{SS=2},{MCC=0},{CTX='0.8','1.0','1.2','1.6','1.9','2.3','3.2'},{X=6},{PPATH=x6092a_asmtpl.prj},{INFO=Dimensions and shapes of the motor may be different from the actual product. Please refer to the motor catalog for more details.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
F
Frequency
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
X6092A-LD-100-50-0.8
X6092A-LD-100-50-0.8
Cam for supply
Single-Phase 100VAC
50Hz
Dimensions and shapes of ...
X6092A-LD-100-60-0.8
X6092A-LD-100-60-0.8
Cam for supply
Single-Phase 100VAC
60Hz
Dimensions and shapes of ...
X6092A-LD-200-50-0.8
X6092A-LD-200-50-0.8
Cam for supply
Single-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6092A-LD-200-60-0.8
X6092A-LD-200-60-0.8
Cam for supply
Single-Phase 200VAC
60Hz
Dimensions and shapes of ...
X6092A-LD-0.2-50-0.8
X6092A-LD-0.2-50-0.8
Cam for supply
Three-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6092A-LD-0.2-60-0.8
X6092A-LD-0.2-60-0.8
Cam for supply
Three-Phase 200VAC
60Hz
Dimensions and shapes of ...
X6092A-ULD-100-50-0.8
X6092A-ULD-100-50-0.8
Cam for discharge
Single-Phase 100VAC
50Hz
Dimensions and shapes of ...
X6092A-ULD-100-60-0.8
X6092A-ULD-100-60-0.8
Cam for discharge
Single-Phase 100VAC
60Hz
Dimensions and shapes of ...
X6092A-ULD-200-50-0.8
X6092A-ULD-200-50-0.8
Cam for discharge
Single-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6092A-ULD-200-60-0.8
X6092A-ULD-200-60-0.8
Cam for discharge
Single-Phase 200VAC
60Hz
Dimensions and shapes of ...
X6092A-ULD-0.2-50-0.8
X6092A-ULD-0.2-50-0.8
Cam for discharge
Three-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6092A-ULD-0.2-60-0.8
X6092A-ULD-0.2-60-0.8
Cam for discharge
Three-Phase 200VAC
60Hz
Dimensions and shapes of ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表