目錄: Leuze
Created: 12.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Leuze
FBPS 600i - Bar code positioning system
Leuze
Measuring sensors
Sensors for positioning
Bar code positioning systems
fbps_600i
Powered by
CAD模型選擇
{leuze_electronic/measuring_sensors/sensors_for_positioning/bar_code_positioning_system/fbps_600i/fbps_600i_asmtab.prj},{NB=501409560},{AN=50140956},{A=FBPS 607i 07 SM 100 H},{ID=Bar code positioning system},{CTN=84719000},{I=2-kanalige Standard SSI},{F=Heizung; Sichere Positionserfassung},{ANZ=LED},{AB=50...170mm},{RK=0.45},{MA=1},{LA=Lateral},{LS=0},{PPATH=parts/fbps_600i_asmtpl.prj},{VER=seite}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
AN
Part no.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
ID
Part description
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
I
Interface
ⁿ/ₐ
F
Functions
ⁿ/ₐ
ANZ
Type of display
ⁿ/ₐ
50140954
50140954
FBPS 607i 07 SM 100
Bar code positioning syst...
84719000
2-channel standard SSI
Secure position detection
LED
50140957
50140957
FBPS 607i 07 SM 110
Bar code positioning syst...
84719000
2-channel standard SSI
Secure position detection
LED
50140958
50140958
FBPS 607i 07 SM 110 D
Bar code positioning syst...
84719000
2-channel standard SSI
Secure position detection
Display; LED
50140959
50140959
FBPS 607i 07 SM 110 H
Bar code positioning syst...
84719000
2-channel standard SSI
Heater; Secure position d...
LED
50140955
50140955
FBPS 607i 07 SM 100 D
Bar code positioning syst...
84719000
2-channel standard SSI
Secure position detection
Display; LED
50140956
50140956
FBPS 607i 07 SM 100 H
Bar code positioning syst...
84719000
2-channel standard SSI
Heater; Secure position d...
LED
50144059
50144059
FBPS 617i 17 SM 100
Bar code positioning syst...
84719000
2-channel SSI with CRC
Secure position detection
LED
50144060
50144060
FBPS 617i 17 SM 100 D
Bar code positioning syst...
84719000
2-channel SSI with CRC
Secure position detection
Display; LED
50144061
50144061
FBPS 617i 17 SM 100 H
Bar code positioning syst...
84719000
2-channel SSI with CRC
Heater; Secure position d...
LED
50144062
50144062
FBPS 617i 17 SM 110
Bar code positioning syst...
84719000
2-channel SSI with CRC
Secure position detection
LED
50144063
50144063
FBPS 617i 17 SM 110 D
Bar code positioning syst...
84719000
2-channel SSI with CRC
Secure position detection
Display; LED
50144064
50144064
FBPS 617i 17 SM 110 H
Bar code positioning syst...
84719000
2-channel SSI with CRC
Heater; Secure position d...
LED
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表