目錄: LEANTECHNIK
Created: 17.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LEANTECHNIK
103 489 - 5.0 Single universal joint
LEANTECHNIK
Accessories lifgo gear SVZ
Universal joint
Universal joint single
Powered by
CAD模型選擇
{leantechnik/zubehoer_lifgo_getriebe_svz/wellengelenk/wellengelenk_einfach/103_489_50_wellengelenk_einfach.prj},{NB=103 489_5.0 Wellengelenk einfach},{IDNR=103 489_5.0 Wellengelenk einfach},{CNSORDERNO=103 489},{BEZ=5.0 Wellengelenk einfach},{INFO=Info PDF},{A=108},{B=40},{C=30},{D=54},{CNSMASSEXACT=0.82},{INFOPAGE=wellengelenk},{CNSORDERNOHELP=103 489}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
A
Length
[mm]
B
Diameter
[mm]
C
Length
[mm]
D
Length
[mm]
CNSMASSEXACT
Weight
[kg]
103 489_5.0 Wellengelenk ...
103 489
5.0 Single universal join...
108
40
30
54
0.82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表