目錄: LEANTECHNIK
Created: 17.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LEANTECHNIK
500 089 - 5.0 lifgo linear double ZA2
LEANTECHNIK
lifgo gear
lifgo linear double
5.0 lifgo liner double
Powered by
CAD模型選擇
{leantechnik/lifgo_getriebe/lifgo_linear_doppel/5_0_lifgo_linear_doppel/500_089_50_lifgo_linear_doppel_za2.prj},{NB=500 089_5.0 lifgo linear doppel-ZA2},{IDNR=500 089_5.0 lifgo linear doppel-ZA2},{CNSORDERNO=500 089},{BEZ=5.0 lifgo linear doppel-ZA2},{INFO=Info PDF},{A=80},{B=63},{C=70},{D=55},{E=50},{E2=50},{F=3.5},{G1=7.5},{G2=7},{H=38.5H7 tief 2},{I=48},{J=14h7},{K=30},{L=32},{M=25},{N=2},{O=10H7},{S=M8 tief 25, 6.8 durch},{S2=M8 tief 11},{S3=M8 tief 15},{T=M6 tief 8},{U=M6 tief 5},{U1=M6 tief 5},{V=58},{W=18},{X=M4 tief 8},{CNSMASSEXACT=1.50},{INFOPAGE=lifgo_linear_doppel},{CNSORDERNOHELP=500 089}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
C
Length
[mm]
D
Length
[mm]
E
Height
[mm]
E2
Height
[mm]
F
Height
[mm]
G1
Height
[mm]
G2
Length
[mm]
H
Centering flange
[mm]
I
Diameter
[mm]
J
Diameter
[mm]
K
Length
[mm]
L
Length
[mm]
M
Length
[mm]
N
Length
[mm]
O
Diameter
[mm]
S
Thread
ⁿ/ₐ
S2
Thread
ⁿ/ₐ
S3
Thread
ⁿ/ₐ
T
Thread
ⁿ/ₐ
U
Thread
ⁿ/ₐ
U1
Thread
ⁿ/ₐ
V
Length
[mm]
W
Height
[mm]
X
Thread
ⁿ/ₐ
CNSMASSEXACT
Mass
[kg]
500 089_5.0 lifgo linear ...
500 089
5.0 lifgo linear doppel-Z...
80
63
70
55
50
50
3.5
7.5
7
38.5H7 deep 2
48
14h7
30
32
25
2
10H7
M8 deep 25, 6.8 thru
M8 deep 11
M8 deep 15
M6 deep8
M6 deep 5
M6 deep 5
58
18
M4 deep 8
1.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表