目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® ME-M - Enlarger brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Enlargers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_erweiterungen/me_m.prj},{NB=SKINDICHT ME-M 25x1,5 / 32x1,5 Art. Nr. 52104456},{IDNR=},{EAN=4044773179323},{ATN=52104456},{ARTB=SKINDICHT ME-M 25x1,5/32x1,5},{M1=M 25x1,5},{DA=25.0},{M2=M 32x1,5},{DI=32.0},{P=1.5},{A=34.0},{C=21.0},{D=6.5},{E=9.5},{F=20.0},{WG=30.9},{VPE=50},{G=13.0},{MATERIAL=Messing vernickelt},{M2X=32x1,5},{FORM=FORM A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
Int. Part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
ⁿ/ₐ
M1
Outer thread
ⁿ/ₐ
M2
Inner thread
ⁿ/ₐ
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
E
Thread length
[mm]
F
Diameter
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® ME-M 12x1,5 / ...
4044773179392
52104450
SKINDICHT ME-M 12x1,5/16x...
M 12x1,5
M 16x1,5
18.0
15.0
5.0
7.5
8.0
9.5
100
Brass, nickel-plated
SKINDICHT® ME-M 16x1,5 / ...
4044773179378
52104452
SKINDICHT ME-M 16x1,5/20x...
M 16x1,5
M 20x1,5
22.0
17.5
6.0
8.5
12.0
13.5
100
Brass, nickel-plated
SKINDICHT® ME-M 20x1,5 / ...
4044773179347
52104454
SKINDICHT ME-M 20x1,5/25x...
M 20x1,5
M 25x1,5
27.0
19.0
6.5
8.5
15.0
20.5
100
Brass, nickel-plated
SKINDICHT® ME-M 25x1,5 / ...
4044773179323
52104456
SKINDICHT ME-M 25x1,5/32x...
M 25x1,5
M 32x1,5
34.0
21.0
6.5
9.5
20.0
30.9
50
Brass, nickel-plated
SKINDICHT® ME-M 32x1,5 / ...
4044773179309
52104458
SKINDICHT ME-M 32x1,5/40x...
M 32x1,5
M 40x1,5
42.0
23.0
7.0
9.5
26.0
45.0
50
Brass, nickel-plated
SKINDICHT® ME-M 40x1,5 / ...
4044773179279
52104460
SKINDICHT ME-M 40x1,5/50x...
M 40x1,5
M 50x1,5
52.0
31.0
9.0
11.0
33.0
97.8
25
Brass, nickel-plated
SKINDICHT® ME-M 50x1,5 / ...
4044773179255
52104462
SKINDICHT ME-M 50x1,5/63x...
M 50x1,5
M 63x1,5
65.0
33.0
10.0
16.0
43.0
150.2
25
Brass, nickel-plated
SKINDICHT® ME-M 63x1,5 / ...
4044774780047
52104463
SKINDICHT ME-M 6kt. 63X1,...
M 63x1,5
M 75x1,5
88.0
33.0
10.0
18.0
57.0
215.0
1
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表