Flat round head , rivet thorn - Steel - Blindniete
KVT Fastening
POP® Blind Rivets
Grooved - Blind rivets
Rivet cases - Aluminium
Powered by
CAD模型選擇
{kvt/pop_blindniete/grooved_serie/nietheulsen_aluminum/flach_stahl.prj},{NB=KVT TASD 510 BS(1)},{D=4.1},{L=12.1},{BZC=TASD 510 BS},{FORM=1},{W=Hülse : Aluminium , 3,5% Magnesium , Dorn : Stahl , verzinkt},{B=4.3},{X1=4.280},{X2=1.340},{X3=8.220},{D1=2.29}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
D1
[mm]
KVT TASD 48 BS
3.3
9.7
TASD 48 BS
Pod : Aluminum , 3.5% Mag...
3.5
1.83
KVT TASD 56 BS
4.1
8.5
TASD 56 BS
Pod : Aluminum , 3.5% Mag...
4.3
2.29
KVT TASD 510 BS
4.1
12.1
TASD 510 BS
Pod : Aluminum , 3.5% Mag...
4.3
2.29
KVT TASD 64 BS
5.0
7.9
TASD 64 BS
Pod : Aluminum , 3.5% Mag...
5.2
2.64
KVT TASD 68 BS
5.0
11.3
TASD 68 BS
Pod : Aluminum , 3.5% Mag...
5.2
2.64
KVT TASD 612 BS
5.0
15.0
TASD 612 BS
Pod : Aluminum , 3.5% Mag...
5.2
2.64
KVT TASD 625 BS
5.0
26.0
TASD 625 BS
Pod : Aluminum , 3.5% Mag...
5.2
2.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表