RUC FEF - Blind-rivet nut, knurled shank, type RUC
KVT Fastening
FASTEKS® FILKO Blind-rivet nut
RUC FEF - Blind-rivet nut
Powered by
CAD模型選擇
{kvt/filko_blindnietmuttern/ruc_fef_fk/ruc_fef_fk.prj},{NB=KVT M5 RUC FEF 3,5 (11.5)},{IDNR=},{BZC=M5 RUC FEF 3,5},{VER=1},{GW=M5},{NDM=5.000},{FORM=1},{K=1.50},{K1=1.5-3.5},{H=7.0},{D1=7.0},{SW=7.0},{D=9.0},{S=1.0},{L=12.7},{W=Stahl, verzinkt, dickschichtpassiviert (RoHS konform)},{A1A=1.50},{A1B=3.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=12.70},{A6=5.80},{A7=6.50},{A9=4.13},{A10=0.50},{A13A=11.70},{A13B=10.50},{A14A=9.80},{A14B=8.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
W
Material
ⁿ/ₐ
KVT M3 RUC FEF 1,7
M3 RUC FEF 1,7
M3
0.5-1.7
5.0
5.0
7.0
0.8
7.7
Steel, galvanized, yellow...
KVT M3 RUC FEF 2,3
M3 RUC FEF 2,3
M3
1.0-2.3
5.0
5.0
7.0
0.8
8.3
Steel, galvanized, yellow...
KVT M4 RUC FEF 2,1
M4 RUC FEF 2,1
M4
0.5-2.1
6.0
6.0
8.0
0.8
10.1
Steel, galvanized, yellow...
KVT M4 RUC FEF 3,0
M4 RUC FEF 3,0
M4
1.0-3.0
6.0
6.0
8.0
0.8
11.1
Steel, galvanized, yellow...
KVT M5 RUC FEF 1,5
M5 RUC FEF 1,5
M5
0.5-1.5
7.0
7.0
9.0
1.0
10.7
Steel, galvanized, yellow...
KVT M5 RUC FEF 2,5
M5 RUC FEF 2,5
M5
1.0-2.5
7.0
7.0
9.0
1.0
11.7
Steel, galvanized, yellow...
KVT M5 RUC FEF 3,5
M5 RUC FEF 3,5
M5
1.5-3.5
7.0
7.0
9.0
1.0
12.7
Steel, galvanized, yellow...
KVT M6 RUC FEF 2,5
M6 RUC FEF 2,5
M6
0.5-2.5
9.0
9.0
11.0
1.2
14.2
Steel, galvanized, yellow...
KVT M6 RUC FEF 3,5
M6 RUC FEF 3,5
M6
1.5-3.5
9.0
9.0
11.0
1.2
15.2
Steel, galvanized, yellow...
KVT M8 RUC FEF 3,0
M8 RUC FEF 3,0
M8
1.0-3.0
11.0
11.0
14.0
1.5
15.8
Steel, galvanized, yellow...
KVT M8 RUC FEF 5,0
M8 RUC FEF 5,0
M8
3.0-5.0
11.0
11.0
14.0
1.5
18.0
Steel, galvanized, yellow...
KVT M10 RUC FEF 4,0
M10 RUC FEF 4,0
M10
0.5-4.0
13.0
13.0
16.0
1.5
21.3
Steel, galvanized, yellow...
KVT M10 RUC FEF 5,5
M10 RUC FEF 5,5
M10
2.0-5.5
13.0
13.0
16.0
1.5
23.0
Steel, galvanized, yellow...
KVT M12 RUC FEF 4,2
M12 RUC FEF 4,2
M12
0.5-4.2
16.0
16.0
20.0
1.7
24.2
Steel, galvanized, yellow...
KVT M12 RUC FEF 7,6
M12 RUC FEF 7,6
M12
3.5-7.6
16.0
16.0
20.0
1.7
27.6
Steel, galvanized, yellow...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表