FASTEKS® - Self-cutting threaded inserts with cutting holes, long
KVT Fastening
FASTEKS® Self-cutting threaded inserts
Cutting holes long
Powered by
CAD模型選擇
{kvt/fasteks_gewindeeinsaetze/cutting_holes_long/gewinaetze_fti_08.prj},{NB=KVT FTI08M6ST},{BZC=FTI08M6},{D=M6},{NDM=6.000},{L=12},{D1=10.0},{P=1.25},{PX=1.250},{T=15},{DD=9.5–9.6},{DD1=9.3–9.5},{W=2.00},{W1=3.00},{W2=2.50},{MAT=ST}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BZC
Part description
ⁿ/ₐ
D
Plastic
[mm]
L
Length
[mm]
D1
Diameter
[mm]
P
Pitch
[mm]
PX
ⁿ/ₐ
T
min.
[mm]
DD
Metal
[mm]
DD1
Plastic
[mm]
W
Light alloys
[mm]
W1
Cast iron
[mm]
W2
Plastic
[mm]
KVT FTI08M3ST
FTI08M3
M3
6
5.0
0.60
0.500
8
4.7–4.8
4.6–4.7
1.00
1.50
1.25
KVT FTI08M4ST
FTI08M4
M4
8
6.5
0.80
0.750
10
6.1–6.2
6–6.1
1.30
1.95
1.63
KVT FTI08M5ST
FTI08M5
M5
10
8.0
1.00
1.000
13
7.6–7.7
7.4–7.6
1.60
2.40
2.00
KVT FTI08M6ST
FTI08M6
M6
12
10.0
1.25
1.250
15
9.5–9.6
9.3–9.5
2.00
3.00
2.50
KVT FTI08M8ST
FTI08M8
M8
14
12.0
1.50
1.500
17
11.3–11.5
11.1–11.3
2.40
3.60
3.00
KVT FTI08M10ST
FTI08M10
M10
18
14.0
1.50
1.500
22
13.3–13.5
13.1–13.3
2.80
4.20
3.50
KVT FTI08M12ST
FTI08M12
M12
22
16.0
1.75
1.500
26
15.2–15.4
15–15.2
3.20
4.80
4.00
KVT FTI08M14ST
FTI08M14
M14
24
18.0
2.00
2.000
28
17.2–17.4
17–17.2
3.60
5.40
4.50
KVT FTI08M16ST
FTI08M16
M16
24
20.0
2.00
2.000
28
19.2–19.4
19–19.2
4.00
6.00
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表