5.1.2 ISO - STERI-T© / HQ-T© DIN 11865-T (aseptic tee -long/equal-)
KST
5. Tee / Cross pieces
5.1 STERI-T© / HQ-T© DIN 11865-T (aseptic tee -long/equal-)
Powered by
CAD模型選擇
{kst/t_kreuz_stuecke/steri_t_hq_t_din11865_t/iso_steri_hq_t.prj},{NB=STERI-T DN040 ISO (1.4435) DIN 11865-T 700518 999279},{DN=DN040},{AB=48.3 x 2.0},{A=48.3},{B=44.3},{C=130},{C2=65},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
C2
length of the branch
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
STERI-T© DN008 ISO (1.443...
DN008
13.5 x 1.6
13.5
10.3
64
32
700524
999279
STERI-T© DN010 ISO (1.443...
DN010
17.2 x 1.6
17.2
14.0
68
34
700506
999279
STERI-T© DN015 ISO (1.443...
DN015
21.3 x 1.6
21.3
18.1
72
36
700510
999279
STERI-T© DN020 ISO (1.443...
DN020
26.9 x 1.6
26.9
23.7
110
55
700512
999279
STERI-T© DN025 ISO (1.443...
DN025
33.7 x 2.0
33.7
29.7
120
60
700514
999279
STERI-T© DN032 ISO (1.443...
DN032
42.4 x 2.0
42.4
38.4
130
65
700516
999279
STERI-T© DN040 ISO (1.443...
DN040
48.3 x 2.0
48.3
44.3
130
65
700518
999279
STERI-T© DN050 ISO (1.443...
DN050
60.3 x 2.0
60.3
56.3
180
90
700520
999279
STERI-T© DN065 ISO (1.443...
DN065
76.1 x 2.0
76.1
72.1
220
110
700523
999279
STERI-T© DN080 ISO (1.443...
DN080
88.9 x 2.3
88.9
84.3
260
130
700526
999279
STERI-T© DN100 ISO (1.443...
DN100
114.3 x 2.3
114.3
109.7
320
160
702184
999279
STERI-T© DN125 ISO (1.443...
DN125
139.7 x 2.6
139.7
134.5
400
200
700508
999279
STERI-T© DN150 ISO (1.443...
DN150
168.3 x 2.6
168.3
163.1
500
250
702192
999279
STERI-T© DN200 ISO (1.443...
DN200
219.1 x 2.6
219.1
213.9
600
300
**1
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5.5.1 DIN - MEDI-T© DIN 11852-TS (hygienic tee -long/equal-)
KST
05.12.2023
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
Modèle 5665 - ISO equal tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
DIN11852 - Tee Reducing
Alfa Laval
19.12.2022
P.P4TS_I - ISO WELDING TEES Stainless steel 316L
FG INOX
16.02.2017
2WCL - Bend 90
Alfa Laval
24.11.2022
Model 61233 - Tee with curve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.21DR_M - Metric WELDED BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
COCIT - T-Stück
CONEL
19.06.2024
B7WWW - Tee
Alfa Laval
09.11.2021
Tee, Reduced, Short Outlet
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表