2.6.3.H.1 DIN - Hygienic clamp with collar DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.3.H Hygienic clamp with collar DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/hygiene_bundclampstutzen_din11853_3/din_hy_bundcs_din_11864_3_a.prj},{NB=Hygiene-Bundclampstutzen DN040 DIN (1.4404, EPDM) DIN 11853-3 706152 999277},{DN=DN040},{AB=41.0 x 1.5},{A=41},{B=38},{C=24.0},{E=64.0},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=e-poliert = Ra<0.6µm},{D5=54.000},{D11=53.700},{G1=3.500},{LS=10.000},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic clamp with colla...
DN010
13.0 x 1.5
13
10
22.0
34.0
1.4404
MB = Ra<0,8µm
706147
999277
Hygienic clamp with colla...
DN015
19.0 x 1.5
19
16
22.0
34.0
1.4404
MB = Ra<0,8µm
706148
999277
Hygienic clamp with colla...
DN020
23.0 x 1.5
23
20
22.0
50.5
1.4404
MB = Ra<0,8µm
706149
999277
Hygienic clamp with colla...
DN025
29.0 x 1.5
29
26
22.0
50.5
1.4404
MB = Ra<0,8µm
706150
999277
Hygienic clamp with colla...
DN032
35.0 x 1.5
35
32
24.0
50.5
1.4404
MB = Ra<0,8µm
706151
999277
Hygienic clamp with colla...
DN040
41.0 x 1.5
41
38
24.0
64.0
1.4404
MB = Ra<0,8µm
706152
999277
Hygienic clamp with colla...
DN050
53.0 x 1.5
53
50
24.5
77.5
1.4404
MB = Ra<0,8µm
706153
999277
Hygienic clamp with colla...
DN065
70.0 x 2.0
70
66
26.5
91.0
1.4404
MB = Ra<0,8µm
706154
999277
Hygienic clamp with colla...
DN080
85.0 x 2.0
85
81
28.5
106.0
1.4404
MB = Ra<0,8µm
706155
999277
Hygienic clamp with colla...
DN100
104.0 x 2.0
104
100
30.0
130.0
1.4404
MB = Ra<0,8µm
706156
999277
Hygienic clamp with colla...
DN125
129.0 x 2.0
129
125
30.0
155.0
1.4404
MB = Ra<0,8µm
710651
999277
Hygienic clamp with colla...
DN150
154.0 x 2.0
154
150
30.0
183.0
1.4404
MB = Ra<0,8µm
710652
999277
Hygienic clamp with colla...
DN200
204.0 x 2.0
204
200
30.0
233.5
1.4404
MB = Ra<0,8µm
709485
999277
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表