Regulator plate ISO 1 - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
Standard
Special products
Powered by
CAD模型選擇
{knocks/standard_series/special_products/druckregelventilplat_asmtab.prj},{NB=019015},{CNSORDERNO=019015},{TYP=ISO.1 A},{CNSORDERNO2=9.1811.00.400},{DESC1=Druckregelventilplatte ISO.1 (Regelung an 4) 0,5-12},{DESC2=Regulator plate ISO.1 (regulating at 4) 0,5-12},{INFO=Info pdf},{CNSMASSEXACT=0.528},{PPATH=assemblies/druckregelventilplat_asmtpl.prj},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Mass
[kg]
019081
019081
ISO.1 AB
Regulator plate ISO.1 (re...
0.797
019015
019015
ISO.1 A
Regulator plate ISO.1 (re...
0.528
012276
012276
ISO.1 A GS
Regulator plate ISO.1 (re...
0.573
019014
019014
ISO.1 B
Regulator plate ISO.1 (re...
0.528
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表