Service 2 unit BG0 - Futura series
Knocks Fluid-Technik
Futura series
Service 2 unit
Powered by
CAD模型選擇
{knocks/futura_series/service_2_unit/service_2_unit_bg0_asmtab.prj},{NB=037310},{CNSORDERNO=037310},{TYP=KS2U-014-10-5-PC-AM-G},{DN=10013151},{DESC1=Wartungseinheit G1/4 0,5-10 5µm mit PC-Behälter, vollautomatischem Ablass und integriertem Manometer},{DESC2=Service 2 unit G1/4 0,5-10 5µm with PC bowl, automatic drain and integrated gauge},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92800.CC07_en.pdf},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92800.CC07.pdf},{GEW=G 1/4},{KA=VA},{BTYP=PC},{G=1},{PRA=3},{INFO=Info pdf},{PPATH=assemblies/service_2_unit_bg0_asmtpl.prj},{CNSMASSEXACT=0.484}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
035816
035816
KS2U-014-8-5-PC-HA-G
Service 2 unit G1/4 0,5-8...
0.386
037306
037306
KS2U-014-10-5-PC-HA-G
Service 2 unit G1/4 0,5-1...
0.386
035819
035819
KS2U-014-4-5-PC-B-HA-G
Service 2 unit G1/4 0,1-4...
0.385
039087
039087
KS2U-014-10-5-PC-HA-G-S
Service 2 unit G1/4 0,5-1...
0.390
92800.CC03
92800.CC03
KS2U-014/8
Service 2 unit G1/4 0,5-8...
0.383
037307
037307
KS2U-014-10-5-PC-HA
Service 2 unit G1/4 0,5-1...
0.384
92800.CC15
92800.CC15
KS2U-014/4
Service 2 unit G1/4 0,1-4...
0.382
035817
035817
KS2U-014-8-5-PC-AM-G
Service 2 unit G1/4 0,5-8...
0.475
037310
037310
KS2U-014-10-5-PC-AM-G
Service 2 unit G1/4 0,5-1...
0.484
92800.CC13
92800.CC13
KS2U-014/4 AM G
Service 2 unit G1/4 0,1-4...
0.482
92800.CC02
92800.CC02
KS2U-014/8 AMC G
Service 2 unit G1/4 0,5-8...
0.483
92800.CC14
92800.CC14
KS2U-014/4 AMC G
Service 2 unit G1/4 0,1-4...
0.482
92800.CC04
92800.CC04
KS2U-014/8 AM
Service 2 unit G1/4 0,5-8...
0.472
92800.CC10
92800.CC10
KS2U-014/10 AM
Service 2 unit G1/4 0,5-1...
0.423
037265
037265
KS2U-014-4-5-PC-AM
Service 2 unit G1/4 0,5-1...
0.480
038684
038684
KS2U-014-8-5-M-HA-G
Service 2 unit G1/4 0,5-8...
0.523
050440
050440
KS2U-014-10-5-M-HA-G
Service 2 unit G1/4 0,5-1...
0.524
92800.CC51
92800.CC51
KS2U-014/8 M AMG
Service 2 unit G1/4 0,5-8...
0.785
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表