9129AE - Tool holder
Kistler
Force
Dynamometer
Stationary
Powered by
CAD模型選擇
{kistler/02_force/04_dynamometer/01_stationary/9129ae_asmtab.prj},{NB=KISTLER Typ 9129AE0.75},{IDNR=},{TYP=9129AE0.75},{M=Fx, Fz=-5...5; Fy=-8...8},{DB=Datenblatt},{EP=Fx,Fz=~-8; Fy=~-4.1},{BT=0...70},{AN=Fischer-Flansch 9-pol. neg.},{A=19.05 (0.75\")},{AX=19.050},{B=24.05},{C=SW3 / M6x20 DIN915},{CX=3.000},{CY=6.000},{S=M6x22},{SX=6.000},{SY=22.000},{X=15.050},{PPATH=9129ae_asmtpl.prj},{SAP=000000000018007229},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
M
Measuring Range
[kN]
EP
Sensitivity
[pC/N]
BT
Operating temperature range
[°C]
AN
Connection
ⁿ/ₐ
A
[mm]
B
øB
[mm]
C
ⁿ/ₐ
S
Screw
ⁿ/ₐ
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 9129AE20
9129AE20
Fx, Fz=-5...5; Fy=-8...8
Fx,Fz=~-8; Fy=~-4.1
0...70
Fischer Flange 9-pole Neg...
20
25.00
SW3 / M6x20 DIN915
M6x22
000000000018007231
KISTLER Type 9129AE0.75
9129AE0.75
Fx, Fz=-5...5; Fy=-8...8
Fx,Fz=~-8; Fy=~-4.1
0...70
Fischer Flange 9-pole Neg...
19.05 (0.75")
24.05
SW3 / M6x20 DIN915
M6x22
000000000018007229
KISTLER Type 9129AE25
9129AE25
Fx, Fz=-5...5; Fy=-8...8
Fx,Fz=~-8; Fy=~-4.1
0...70
Fischer Flange 9-pole Neg...
25
30.00
SW4 / M8x20 DIN915
M6x30
000000000018007232
KISTLER Type 9129AE1
9129AE1
Fx, Fz=-5...5; Fy=-8...8
Fx,Fz=~-8; Fy=~-4.1
0...70
Fischer Flange 9-pole Neg...
25.4 (1")
30.40
SW4 / M8x20 DIN915
M6x30
000000000018007230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表