目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1433 - Toggle clamps horizontal with straight foot and full holding arm
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1433_asmtab.prj},{NB=K1433.034000},{OH=90},{OG=72},{A=26.0},{A1=42},{A2=8},{A4=2.5},{B=12},{B1=6},{B3=6},{C=49.7},{C1=17.5},{C2=10.5},{C3=16},{D=6.6},{H=82.5},{L=224},{L1=82},{GEW=0.4664},{EAN=4059245348107},{XA=162.92986},{XB=36.40882},{XC=8.000},{XD=6.000},{XE=7.000},{XF=2.000},{XG=60.000},{XH=2.000},{XI=86.000},{XJ=3.000},{XK=8},{BESTKIPPUSA=K1433.03400},{M=M8x60},{HANDKRAFT=200},{HALTEKRAFTF1=1400},{HALTEKRAFTF2=3400},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1900},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1433_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A4
distance
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
height
[mm]
C3
height
[mm]
D
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
[mm]
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1433.03400
K1433.03400
90
72
26.0
42
8
2.5
12
6
6
49.7
17.5
10.5
16
6.6
82.5
224
82
M8x60
200
1400
3400
800
1900
0.4664
Yes
4059245348107
31.12.2099
98% Warenverfügbarkeit. N...
K1433.05400
K1433.05400
94
76
41.2
59
9
2.0
16
8
8
63.8
23.0
10.0
20
8.7
109.0
280
111
M10x80
250
2200
5400
1100
3000
0.9761
Yes
4059245348114
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表