目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1242 - Toggle clamp, steel, horizontal, heavy-duty version with adjustable clamping spindle
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1242_asmtab.prj},{NB=K1242.060000},{OG=93},{OH=91},{A=70},{A1=90},{B=30},{B1=48},{B2=22.7},{B3=12.7},{B5=10},{C=51},{C1=25},{D=4.4},{D1=13},{H=83.9},{L=271},{L1=74.5},{HALTEKRAFTF1=3000},{SPANNKRAFTF3=1800},{SPANNKRAFTF4=3400},{GEW=1.2190},{EAN=4059245316472},{XA=12.000},{XB=100.000},{BESTKIPPUSA=K1242.06000},{M=M12x100},{HANDKRAFT=250},{HALTEKRAFTF2=6000},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1242_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1242.06000
K1242.06000
93
91
70
90
30
48
22.7
12.7
10
51
25
4.4
13
83.9
271
74.5
M12x100
250
3000
6000
1800
3400
1.2190
Yes
4059245316472
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表