目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1084 - Hinges stainless steel
KIPP USA
Hinges
Powered by
CAD模型選擇
{kipp_usa/scharniere/27875_asmtab.prj},{NB=K1084.0630181810},{BESTKIPPUSA=K1084.063018181},{MATERIAL=Edelstahl},{W=0},{A=59},{A1=17.5},{A2=17.5},{A3=29.5},{A4=29.5},{B=48},{F1=0.800},{F2=0.575},{GEW=0.1604},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245219452},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=240.000},{PPATH=27875_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
F1
F1 max. kN
[kN]
F2
F2 max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1084.062615151
K1084.062615151
Stainless steel
52
15.0
15.0
26.0
26.0
48
0.700
0.560
0.1358
Yes
4059245219445
31.12.2099
98% availability of produ...
K1084.063018181
K1084.063018181
Stainless steel
59
17.5
17.5
29.5
29.5
48
0.800
0.575
0.1604
Yes
4059245219452
31.12.2099
98% availability of produ...
K1084.064023231
K1084.064023231
Stainless steel
77
22.5
22.5
38.5
38.5
48
0.900
0.675
0.2000
Yes
4059245219469
31.12.2099
98% availability of produ...
K1084.064525251
K1084.064525251
Stainless steel
85
25.0
25.0
42.5
42.5
48
0.900
0.675
0.2183
Yes
4059245219476
31.12.2099
98% availability of produ...
K1084.066033331
K1084.066033331
Stainless steel
113
32.5
32.5
56.5
56.5
48
0.900
0.260
0.2762
Yes
4059245219483
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表