目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1876 - Handwheels sheet stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/06289-12.prj},{NB=K1876.0200X18},{D1=200},{D3=40},{L1=22},{L2=24},{L3=46},{S=2.0},{SPEICHEN=4},{GEW=0.7990},{EAN=4059245816323},{XA=10.00},{XB=15.16},{XC=150.00},{XD=17.00},{XE=22.00},{XF=30.00},{XG=55.20},{XH=3.00},{XI=14.00},{XJ=8.00},{XK=18.00},{XL=10.00},{XM=178.00},{XN=1.73},{XO=2.00},{XP=10.00},{XQ=55.00},{XR=5.20},{XS=3.00},{XT=2.30},{XU=6.00},{XV=5.000},{BESTKIPPUSA=K1876.0200X18},{MATERIAL=Edelstahl},{FORM=B},{FORMT=4-Speichen},{D2=18H9},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{XW=±0,3},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
ⁿ/ₐ
D3
Diameter
[mm]
L1
height
[mm]
L2
height
[mm]
L3
height
[mm]
S
Thickness
[mm]
SPEICHEN
Anzahl der Speichen
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1876.0125X12
K1876.0125X12
stainless steel
A
3-Speichen
125
12H9
30
18
18
29
1.5
3
0.2860
Yes
4059245816286
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0125X14
K1876.0125X14
stainless steel
A
3-Speichen
125
14H9
30
18
18
29
1.5
3
0.2860
Yes
4059245816293
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0160X14
K1876.0160X14
stainless steel
B
4-Speichen
160
14H9
30
22
20
37
1.5
4
0.4330
Yes
4059245816309
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0160X16
K1876.0160X16
stainless steel
B
4-Speichen
160
16H9
30
22
20
37
1.5
4
0.4330
Yes
4059245816316
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0200X18
K1876.0200X18
stainless steel
B
4-Speichen
200
18H9
40
22
24
46
2.0
4
0.7990
Yes
4059245816323
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0200X22
K1876.0200X22
stainless steel
B
4-Speichen
200
22H9
40
22
24
46
2.0
4
0.7990
Yes
4059245816330
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0250X22
K1876.0250X22
stainless steel
C
5-Speichen
250
22H9
45
30
28
52
2.5
5
1.5000
Yes
4059245816347
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0250X26
K1876.0250X26
stainless steel
C
5-Speichen
250
26H9
45
30
28
52
2.5
5
1.5000
Yes
4059245816354
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0315X26
K1876.0315X26
stainless steel
C
5-Speichen
315
26H9
55
35
33
64
2.5
5
2.4000
Yes
4059245816361
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0315X30
K1876.0315X30
stainless steel
C
5-Speichen
315
30H9
55
35
33
64
2.5
5
2.4000
Yes
4059245816378
31.12.2099
98% Warenverfügbarkeit. N...
K1876.0400X30
K1876.0400X30
stainless steel
C
5-Speichen
400
30H9
65
40
38
82
3.0
5
4.2000
Yes
4059245816385
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表