目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0163 - Disc Handwheels aluminum similar to DIN 950
KIPP USA
Handwheels
Disc Handwheels
Powered by
CAD模型選擇
{kipp_usa/handraeder/disc_handwheels/06279.prj},{NB=K0163.0360X32},{D1=360},{D3=63},{L1=35},{L3=73},{B3=10},{T=35.3},{GEW=3.7400},{EAN=4059245069965},{TYP2=1.000},{TYP=1},{TYP1=1},{TAB=1},{TAB1=2},{A=31.000},{NDM=12.000},{KDM=10.106},{D2X=32.000},{B=100.000},{XA=5.5},{XB=34.500},{XC=19.500},{XD=19.500},{XE=21.500},{XF=15.000},{XG=12.500},{XH=4.000},{XI=31.500},{XJ=15.500},{XK=29.000},{XL=4.000},{XM=18.000},{XN=20.500},{BESTKIPPUSA=K0163.0360X32},{AUSF=ohne Nut},{D2=32},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
B3
width P9
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0163.0080X10
K0163.0080X10
hub without slot
80
10
25
16
30
3
11.4
0.1385
Yes
4059245069811
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0080X12
K0163.0080X12
hub without slot
80
12
25
16
30
4
13.8
0.1341
Yes
4059245069828
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0100X10
K0163.0100X10
hub without slot
100
10
28
17
31
3
11.4
0.2207
Yes
4059245069835
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0100X12
K0163.0100X12
hub without slot
100
12
28
17
31
4
13.8
0.2142
Yes
4059245069842
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0120X12
K0163.0120X12
hub without slot
120
12
27
18
30
4
13.8
0.2350
Yes
4059245069859
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0120X14
K0163.0120X14
hub without slot
120
14
27
18
30
5
16.3
0.2414
Yes
4059245069866
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0160X14
K0163.0160X14
hub without slot
160
14
34
20
40
5
16.3
0.6236
Yes
4059245069873
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0160X16
K0163.0160X16
hub without slot
160
16
34
20
40
5
18.3
0.6088
Yes
4059245069880
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0200X18
K0163.0200X18
hub without slot
200
18
40
24
44
6
20.8
1.0100
Yes
4059245069897
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0200X22
K0163.0200X22
hub without slot
200
22
40
24
44
6
24.8
0.9921
Yes
4059245069903
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0250X22
K0163.0250X22
hub without slot
250
22
49
28
61
6
24.8
1.6000
Yes
4059245069910
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0250X26
K0163.0250X26
hub without slot
250
26
49
28
61
8
29.3
1.6040
Yes
4059245069927
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0280X24
K0163.0280X24
hub without slot
280
24
51
30
38
8
27.3
2.2000
Yes
4059245069934
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0280X28
K0163.0280X28
hub without slot
280
28
51
30
38
8
31.3
2.2100
Yes
4059245069941
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0360X28
K0163.0360X28
hub without slot
360
28
63
35
73
8
31.3
3.8200
Yes
4059245069958
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0360X32
K0163.0360X32
hub without slot
360
32
63
35
73
10
35.3
3.7400
Yes
4059245069965
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0080XCN
K0163.0080XCN
hub without slot
80
.312
25
16
30
3
11.4
0.1353
Yes
4059245373642
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0080XCO
K0163.0080XCO
hub without slot
80
.375
25
16
30
4
13.8
0.1360
Yes
4059245373659
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0100XCO
K0163.0100XCO
hub without slot
100
.375
28
17
31
3
11.4
0.1876
Yes
4059245373666
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0100XCP
K0163.0100XCP
hub without slot
100
.500
28
17
31
4
13.8
0.1974
Yes
4059245373673
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0120XCO
K0163.0120XCO
hub without slot
120
.375
27
18
30
4
13.8
0.2283
Yes
4059245373680
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0120XCP
K0163.0120XCP
hub without slot
120
.500
27
18
30
5
16.3
0.2272
Yes
4059245373697
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0160XCP
K0163.0160XCP
hub without slot
160
.500
34
20
40
5
16.3
0.6283
Yes
4059245373703
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0160XCQ
K0163.0160XCQ
hub without slot
160
.625
34
20
40
5
18.3
0.6283
Yes
4059245373710
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0200XCQ
K0163.0200XCQ
hub without slot
200
.625
40
24
44
6
20.8
1.0270
Yes
4059245373727
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表