目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0638 - Mounting brackets
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD模型選擇
{kipp_usa/arretierbolzen/indexing_plungers/03099_4.prj},{NB=K0638.1201_A},{D2=46},{D3=5.5},{D4=10},{K=32},{L1=33},{L3=13},{S=15},{GEW=0.1113},{EAN=4059245019601},{NDM=20},{KDM=18.376},{ST=1.50},{XB=5.4},{XC=18.4},{XNDM=8},{XKDM=6.647},{STX=1.25},{XE=12.0},{XF=4.0},{XG=4.0},{BESTKIPPUSA=K0638.1201},{AUSF=Befestigungsbohrung paralell zum Sperrriegel},{FORM=A},{D1=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=M 8},{XD=07119-08x12},{IMPERIAL=MM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
K
distance of borehole
[mm]
L1
Length
[mm]
L3
Length
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0638.112
K0638.112
fastening hole parallel t...
A
M 12
36
5.5
10
24
25
10
12
0.0563
Yes
4059245019557
98% Warenverfügbarkeit. N...
31.12.2099
K0638.1121
K0638.1121
fastening hole parallel t...
A
M 12 x 1,5
36
5.5
10
24
25
10
12
0.0560
Yes
4059245019564
98% Warenverfügbarkeit. N...
31.12.2099
K0638.116
K0638.116
fastening hole parallel t...
A
M 16
46
5.5
10
32
33
13
15
0.1247
Yes
4059245019571
98% Warenverfügbarkeit. N...
31.12.2099
K0638.1161
K0638.1161
fastening hole parallel t...
A
M 16 x 1,5
46
5.5
10
32
33
13
15
0.1233
Yes
4059245019588
98% Warenverfügbarkeit. N...
31.12.2099
K0638.120
K0638.120
fastening hole parallel t...
A
M 20
46
5.5
10
32
33
13
15
0.1133
Yes
4059245019595
98% Warenverfügbarkeit. N...
31.12.2099
K0638.1201
K0638.1201
fastening hole parallel t...
A
M 20 x 1,5
46
5.5
10
32
33
13
15
0.1113
Yes
4059245019601
98% Warenverfügbarkeit. N...
31.12.2099
K0638.212
K0638.212
fastening hole vertical t...
B
M 12
36
5.5
10
24
25
10
12
0.0453
Yes
4059245019618
98% Warenverfügbarkeit. N...
31.12.2099
K0638.2121
K0638.2121
fastening hole vertical t...
B
M 12 x 1,5
36
5.5
10
24
25
10
12
0.0454
Yes
4059245019625
98% Warenverfügbarkeit. N...
31.12.2099
K0638.216
K0638.216
fastening hole vertical t...
B
M 16
46
5.5
10
32
33
13
15
0.1076
Yes
4059245019632
98% Warenverfügbarkeit. N...
31.12.2099
K0638.2161
K0638.2161
fastening hole vertical t...
B
M 16 x 1,5
46
5.5
10
32
33
13
15
0.1079
Yes
4059245019649
98% Warenverfügbarkeit. N...
31.12.2099
K0638.220
K0638.220
fastening hole vertical t...
B
M 20
46
5.5
10
32
33
13
15
0.0962
Yes
4059245019656
98% Warenverfügbarkeit. N...
31.12.2099
K0638.2201
K0638.2201
fastening hole vertical t...
B
M 20 x 1,5
46
5.5
10
32
33
13
15
0.0956
Yes
4059245019663
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0638 - Mounting brackets aluminium
KIPP USA
05.06.2024
K1096 - Indexing plungers with thread lock
KIPP USA
05.06.2024
K0736 - Bushes cylindrical
KIPP USA
05.06.2024
K0638 - Mounting brackets
KIPP
27.05.2024
DIN 464 - Knurled thumb screws
Elesa+Ganter
21.06.2024
K0206 - Pull handles stainless steel
KIPP
27.05.2024
GN 113.5 - Stainless Steel-Ball lock pins with plastic knob, Material AISI ...
Elesa+Ganter
21.06.2024
GN 509.3 - Spring rings, Type A, Clamp spring washer
Elesa+Ganter
21.06.2024
Cylinder series ISO 15552 series 3
Metalwork
27.06.2024
K0348 - Cam Action Indexing Plungers
KIPP
11.06.2024
Modèle 32-380 - Support pour doigt d'indexage - Pas fin - Alésé
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表