Bevel Gears (SB)
KHK KOHARA GEAR
Bevel Gears
Powered by
CAD模型選擇
{khk/bevel_gears/bevel_gears_sb_asmtab.prj},{NB=SB5-4020(On)},{CN=SB5-4020},{COMBINATION=1},{M=5.0},{Z=40},{A=25},{B=100},{C=200.0},{D=202.93},{E=90},{F=55.33},{G=42.93},{H=26.00},{I=50.0},{J=30},{K=138.92},{L=65.60},{S=B5},{PN=SB5-2040},{WMF=B5001.WMF},{X=1.0},{Y=1.0},{R=3.0},{H1=186.00},{VERS=24},{I1=46},{I2=34},{AN=26},{H11=174},{PPATH=bevel_gears_sb_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
SB1.5-3020
SB1.5-3020
1.5
30
10
30
45.0
46.24
28
18.53
13.93
8.00
16.0
9
27.37
B4
SB1.5-2030
SB1.5-2030
SB1.5-2030
1.5
20
8
25
30.0
33.13
33
18.63
11.54
8.83
17.0
9
17.05
B3
SB1.5-3020
SB2-3020
SB2-3020
2.0
30
10
35
60.0
61.65
40
26.87
21.24
15.00
23.0
11
37.56
B4
SB2-2030
SB2-2030
SB2-2030
2.0
20
10
30
40.0
44.18
45
25.06
16.39
11.67
22.0
11
21.34
B3
SB2-3020
SB2.5-3020
SB2.5-3020
2.5
30
15
45
75.0
77.07
50
34.22
26.55
18.00
30.0
15
45.61
B4
SB2.5-2030
SB2.5-2030
SB2.5-2030
2.5
20
12
35
50.0
55.22
55
31.06
19.24
12.50
28.0
15
27.42
B3
SB2.5-3020
SB3-3020
SB3-3020
3.0
30
15
50
90.0
92.48
55
35.56
26.86
17.00
31.0
17
57.14
B4
SB3-2030
SB3-2030
SB3-2030
3.0
20
15
45
60.0
66.27
70
40.48
27.09
20.00
37.0
17
34.71
B3
SB3-3020
SB4-3020
SB4-3020
4.0
30
20
70
120.0
123.30
75
47.71
37.48
25.00
40.0
20
78.59
B4
SB4-2030
SB4-2030
SB4-2030
4.0
20
15
60
80.0
88.32
90
48.53
32.77
23.33
43.0
20
46.89
B3
SB4-3020
SB5-3020
SB5-3020
5.0
30
25
90
150.0
154.13
90
58.45
43.10
24.00
50.0
30
91.22
B4
SB5-2030
SB5-2030
SB5-2030
5.0
20
20
80
100.0
110.45
110
62.11
38.48
28.33
56.0
30
54.83
B3
SB5-3020
SB1.5-3015
SB1.5-3015
1.5
30
8
25
45.0
45.88
25
17.85
14.63
9.00
15.0
8
28.36
B4
SB1.5-1530
SB1.5-1530
SB1.5-1530
1.5
15
6
16
22.5
26.11
32
17.23
10.40
7.88
15.5
8
10.72
B3
SB1.5-3015
SB2-3015
SB2-3015
2.0
30
10
30
60.0
61.17
31
21.60
17.17
10.00
18.0
11
37.40
B4
SB2-1530
SB2-1530
SB2-1530
2.0
15
8
22
30.0
34.81
40
20.59
11.20
8.00
19.0
11
16.81
B3
SB2-3015
SB2.5-3015
SB2.5-3015
2.5
30
15
40
75.0
76.46
40
28.75
22.71
15.00
24.0
15
44.21
B4
SB2.5-1530
SB2.5-1530
SB2.5-1530
2.5
15
12
30
37.5
43.51
55
31.81
19.00
15.63
29.0
15
16.42
B3
SB2.5-3015
SB3-3015
SB3-3015
3.0
30
16
50
90.0
91.76
50
37.31
29.26
18.00
30.0
20
47.78
B4
SB3-1530
SB3-1530
SB3-1530
3.0
15
12
35
45.0
52.22
70
43.88
26.80
22.50
41.0
20
19.56
B3
SB3-3015
SB4-3015
SB4-3015
4.0
30
20
60
120.0
122.34
60
42.40
32.34
20.00
36.0
25
70.10
B4
SB4-1530
SB4-1530
SB4-1530
4.0
15
16
50
60.0
69.62
85
48.74
27.41
22.50
46.0
25
32.20
B3
SB4-3015
SB5-3015
SB5-3015
5.0
30
20
70
150.0
152.93
75
52.50
40.43
25.00
48.0
30
90.41
B5
SB5-1530
SB5-1530
SB5-1530
5.0
15
20
60
75.0
87.03
110
63.61
38.01
31.25
58.0
30
32.83
B3
SB5-3015
SB6-3015
SB6-3015
6.0
30
25
80
180.0
183.50
90
62.56
48.49
28.00
57.0
35
109.74
B5
SB6-1530
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表