目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Staufix backwater valve
KESSEL
Backwater protection
Backwater valves
Staufix DN 50 and DN 70
Powered by
CAD模型選擇
{kessel/rueckstauschutz/rueckstauverschluesse/staufix_dn_50_und_dn_70/rueckstauverschluss20staufix.prj},{NB=73050},{SA810ID03=73050},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=50},{DNOUT=50},{ISD1=15},{ISD2=20},{PREVIEW=../../_pool_/b3/7a/73050.png},{SA700ID04=Rückstauverschluss Staufix DN 50, Typ 2},{SA810ID06=4026092027394},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA400ID03=Kunststoff},{SA500ID03=ohne Abdichtung},{SA550ID03=ohne Geruchsverschluss},{SA700ID06=ja},{SA700ID16=nein},{SA010ID03=201805},{SA010ID05=20190809},{SA810ID04=73050},{LODLEVEL=200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
73050
Backwater valve Staufix D...
4026092027394
73050
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
73070
Backwater valve Staufix D...
4026092039403
73070
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表