目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Floor drain ME
KESSEL
Drain technology
Bathroom drains
ME bathroom drain
Powered by
CAD模型選擇
{kessel/ablauftechnik/badablaeufe/badablauf_me/kessel20floor20drain20me.prj},{NB=373001},{SA810ID03=373001},{DNIN1=50.000},{DNIN2=50.000},{DNIN3=50.000},{DNIN4=50.000},{DNOUT=65.000},{ISD1=50},{ISD2=50},{SA700ID05_=2},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=0},{SA700ID19_=0},{PREVIEW=../../bilder/373001_f.png},{SA700ID04=Grundkörper Badablauf ME, mit 3 seitlichen Zuläufen DA 55 mm},{SA810ID06=4026092048580},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=waagerecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=Kunststoff}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA200ID03
Drain pipe socket version
ⁿ/ₐ
SA250ID03
Type of drainage
ⁿ/ₐ
SA300ID03
Drain type
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID05
Temperature class
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
373001
Drain body, Floor Drain M...
4026092048580
373001
Floor drains with odour t...
horizontal
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
Polymer
without waterproofing lay...
with odour trap
B
no
keine Feuerwiderstandskla...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表