目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1280.6 - Wear plates
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1280_6.prj},{NB=1280.6 - 60x16016E},{BB=60},{L=160},{SS=16},{BB1=30},{BB1X=30},{L1=120},{FORM=E},{FORMX=5},{DD1=11.0},{DD2=18.0},{TT=11},{M=M 10 x 20},{M1=10},{M2=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BB
b
[mm]
L
[mm]
SS
s
[mm]
BB1
b1
ⁿ/ₐ
L1
[mm]
FORM
Form
ⁿ/ₐ
DD1
d1
[mm]
DD2
d2
[mm]
TT
[mm]
M
Screw
ⁿ/ₐ
1280.6 - 125x10020A
125
100
20
85
60
A
13.5
20.0
13
M 12 x 25
1280.6 - 125x16020A
125
160
20
85
120
A
13.5
20.0
13
M 12 x 25
1280.6 - 125x25020B
125
250
20
85
210
B
13.5
20.0
13
M 12 x 25
1280.6 - 100x10016C
100
100
16
60
60
C
11.0
18.0
11
M 10 x 20
1280.6 - 100x16016A
100
160
16
60
120
A
11.0
18.0
11
M 10 x 20
1280.6 - 100x25016B
100
250
16
60
210
B
11.0
18.0
11
M 10 x 20
1280.6 - 80x10012C
80
100
12
40
60
C
9.0
15.0
9
M 6 x 20
1280.6 - 80x16012A
80
160
12
40
120
A
9.0
15.0
9
M 6 x 20
1280.6 - 80x25012D
80
250
12
40
210
D
9.0
15.0
9
M 6 x 20
1280.6 - 80x10020C
80
100
20
40
60
C
13.5
20.0
13
M 12 x 25
1280.6 - 80x16020A
80
160
20
40
120
A
13.5
20.0
13
M 12 x 25
1280.6 - 80x25020D
80
250
20
40
210
D
13.5
20.0
13
M 12 x 25
1280.6 - 60x10016C
60
100
16
30
60
C
11.0
18.0
11
M 10 x 20
1280.6 - 60x16016C
60
160
16
30
120
C
11.0
18.0
11
M 10 x 20
1280.6 - 60x16016E
60
160
16
30
120
E
11.0
18.0
11
M 10 x 20
1280.6 - 60x25016E
60
250
16
30
210
E
11.0
18.0
11
M 10 x 20
1280.6 - 50x10020C
50
100
20
20
60
C
13.5
20.0
13
M 12 x 25
1280.6 - 50x16020E
50
160
20
20
120
E
13.5
20.0
13
M 12 x 25
1280.6 - 50x25020E
50
250
20
20
210
E
13.5
20.0
13
M 12 x 25
1280.6 - 40x1008F
40
100
8
-
60
F
9.0
16.4
5
M 8 x 15
1280.6 - 40x1608G
40
160
8
-
120
G
9.0
16.4
5
M 8 x 15
1280.6 - 40x2508G
40
250
8
-
210
G
9.0
16.4
5
M 8 x 15
1280.6 - 40x10012F
40
100
12
-
60
F
9.0
15.0
9
M 8 x 20
1280.6 - 40x16012G
40
160
12
-
120
G
9.0
15.0
9
M 8 x 20
1280.6 - 40x25012G
40
250
12
-
210
G
9.0
15.0
9
M 8 x 20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表