目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1274.1 - Demountable guide bushes with flange, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1274_p1.prj},{NB=1274.1 - 50},{IDNR=},{DD3=71},{DD2=63},{L2=6},{L1=63},{DD1=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DD3
d3
[mm]
DD2
d2
[mm]
L2
[mm]
L1
[mm]
DD1
d1
[mm]
1274.1 - 25
40
32
4
40
25
1274.1 - 32
50
40
4
50
32
1274.1 - 40
63
50
5
55
40
1274.1 - 50
71
63
6
63
50
1274.1 - 63
90
80
8
75
63
1274.1 - 80
112
100
10
90
80
1274.1 - 100
140
125
12
115
100
1274.1 - 125
180
160
12
150
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表