目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1250 ISO - Ball bearing guide bushes
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1250_iso.prj},{NB=ISO 1250 - 32 x 30},{IDNR=},{L=45},{DD3=48},{DD1=32},{DD1X=30,32},{L1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L
[mm]
DD3
d3
[mm]
DD1
d1
[mm]
L1
[mm]
ISO 1250 - 10 x 23
40
22
10
23
ISO 1250 - 11 x 23
40
22
11
23
ISO 1250 - 12 x 23
40
22
12
23
ISO 1250 - 10 x 30
40
22
10
30
ISO 1250 - 11 x 30
40
22
11
30
ISO 1250 - 12 x 30
40
22
12
30
ISO 1250 - 10 x 37
40
22
10
37
ISO 1250 - 11 x 37
40
22
11
37
ISO 1250 - 12 x 37
40
22
12
37
ISO 1250 - 15 x 23
45
28
15
23
ISO 1250 - 16 x 23
45
28
16
23
ISO 1250 - 15 x 30
45
28
15
30
ISO 1250 - 16 x 30
45
28
16
30
ISO 1250 - 15 x 37
45
28
15
37
ISO 1250 - 16 x 37
45
28
16
37
ISO 1250 - 15 x 47
56
28
15
47
ISO 1250 - 16 x 47
56
28
16
47
ISO 1250 - 15 x 60
71
28
15
60
ISO 1250 - 16 x 60
71
28
16
60
ISO 1250 - 19 x 23
45
32
19
23
ISO 1250 - 20 x 23
45
32
20
23
ISO 1250 - 19 x 30
45
32
19
30
ISO 1250 - 20 x 30
45
32
20
30
ISO 1250 - 19 x 37
45
32
19
37
ISO 1250 - 20 x 37
45
32
20
37
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表