目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1242.2 ISO - Flanged guide bushes, steel/bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1242_p2_iso.prj},{NB=1242.2 ISO - 30},{IDNR=},{L1=62},{L2=37},{L3=25},{TT=5.7},{KK=28},{DD6=5.5},{DD6X=9.000},{DD4=58},{DD3=72},{DD2=48},{DD1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
L1
[mm]
L2
[mm]
L3
[mm]
TT
t
[mm]
KK
k
[mm]
DD6
d6
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
1242.2 ISO - 15
36
30
6
3.4
15
4.5
35
45
28
15
1242.2 ISO - 16
36
30
6
3.4
15
4.5
35
45
28
16
1242.2 ISO - 19
45
30
15
4.6
18
4.5
40
50
32
19
1242.2 ISO - 20
45
30
15
4.6
18
4.5
40
50
32
20
1242.2 ISO - 24
55
30
25
5.7
23
5.5
50
63
40
24
1242.2 ISO - 25
55
30
25
5.7
23
5.5
50
63
40
25
1242.2 ISO - 30
62
37
25
5.7
28
5.5
58
72
48
30
1242.2 ISO - 32
62
37
25
5.7
28
5.5
58
72
48
32
1242.2 ISO - 38
67
37
30
6.8
33
6.6
70
85
58
38
1242.2 ISO - 40
67
37
30
6.8
33
6.6
70
85
58
40
1242.2 ISO - 48
89
47
42
9.0
38
6.6
86
104
70
48
1242.2 ISO - 50
89
47
42
9.0
38
6.6
86
104
70
50
1242.2 ISO - 60
89
47
42
9.0
46
9.0
100
120
85
60
1242.2 ISO - 63
89
47
42
9.0
46
9.0
100
120
85
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表