magyar
italiano
polski
English
Clifa®-M - Press-in nut, self-clinching
Kerb-Konus
Fasteners for thin sheet metal
Clifa®
Powered by
CAD模型選擇
{kerb_konus/ds40/clifa/clifa_m_5000.prj},{NB=KerbKonus 500000035110},{ARTNRX1=000035},{TYP=1},{E=7.0},{E1=4,7 ±0,05},{K=1.6},{L=4.75 +0.05},{W=3.6},{MAT=110},{RDGX=5.60},{AX=3.5},{INFO=PDF},{RDKX=0.5},{BDX=4.70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
M
Sheet thickness
[mm]
S
Shank height
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
E1
Collar
[mm]
K
Nut heigth
[mm]
L
Hole diameter
[mm]
W
Minimum spacing
[mm]
KerbKonus 500000020110
500000020110
0.8_bis_1.0
0.7
M2
6.0
4,15 ±0,05
1.6
4.2 +0.05
2.9
KerbKonus 500000025110
500000025110
0.8_bis_1.0
0.7
M2,5
6.0
4,15 ±0,05
1.6
4.2 +0.05
2.9
KerbKonus 500000030110
500000030110
0.8_bis_1.0
0.7
M3
7.0
4,7 ±0,05
1.6
4.75 +0.05
3.6
KerbKonus 500000035110
500000035110
0.8_bis_1.0
0.7
M3,5
7.0
4,7 ±0,05
1.6
4.75 +0.05
3.6
KerbKonus 500000040110
500000040110
0.8_bis_1.0
0.7
M4
8.0
6,3 ±0,05
2.4
5.4 +0.05
3.8
KerbKonus 500000050110
500000050110
0.8_bis_1.0
0.7
M5
9.0
6,3 ±0,05
2.4
6.35 +0.05
3.8
KerbKonus 500000060110
500000060110
1.0_bis_1.3
1.0
M6
11.0
8,7 ±0,05
4.4
8.75 +0.05
4.6
KerbKonus 500000080110
500000080110
1.0_bis_1.3
1.0
M8
12.5
10,45 ±0,05
6.0
10.5 +0.05
4.8
KerbKonus 0000100110
0000100110
--------
--------
M10
15.0
12,6 ±0,05
6.7
12.7+0.05
4.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表