magyar
italiano
polski
English
Ensat®-SBS - Threaded insert, self tapping with chip reservoirs - for application in metal
Kerb-Konus
Threaded inserts for metal
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds20/ensat/ensat_sbs_3370.prj},{NB=KerbKonus 338000060110},{AX=6.0},{E=10.0},{P=1.25},{PX=1.25},{B=12.0},{SB=3.2},{KL=1.5},{ZD=9.0},{T=15.0},{KHA=0.9},{KHE=1.5},{SBH=2.5},{SBTX=1.80},{ARTNRX=338000060},{L=9.6 -0,1},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{MAT=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
PX
k. A.
[mm]
B
Length
[mm]
T
Minimum borehole depth for blind holes
[mm]
L
Bore hole diameter (guideline value)
[mm]
KerbKonus 337000030110
337000030110
M3
5.0
0.60
0.60
4.0
6.0
4.8 -0,1
KerbKonus 338000030110
338000030110
M3
5.0
0.60
0.60
6.0
8.0
4.8 -0,1
KerbKonus 337000035110
337000035110
M3,5
6.0
0.80
0.80
5.0
7.0
5.7 -0,1
KerbKonus 338000035110
338000035110
M3,5
6.0
0.80
0.80
8.0
10.0
5.7 -0,1
KerbKonus 337000040110
337000040110
M4
6.5
0.80
0.80
6.0
8.0
6.2 -0,1
KerbKonus 338000040110
338000040110
M4
6.5
0.80
0.80
8.0
10.0
6.2 -0,1
KerbKonus 337000050110
337000050110
M5
8.0
1.00
1.01
7.0
9.0
7.7 -0,1
KerbKonus 338000050110
338000050110
M5
8.0
1.00
1.01
10.0
13.0
7.7 -0,1
KerbKonus 337000060110
337000060110
M6
10.0
1.25
1.25
8.0
10.0
9.6 -0,1
KerbKonus 338000060110
338000060110
M6
10.0
1.25
1.25
12.0
15.0
9.6 -0,1
KerbKonus 337000080110
337000080110
M8
12.0
1.50
1.51
9.0
11.0
11.5 -0,1
KerbKonus 338000080110
338000080110
M8
12.0
1.50
1.51
14.0
17.0
11.5 -0,1
KerbKonus 337000100110
337000100110
M10
14.0
1.50
1.51
10.0
13.0
13.5 -0,1
KerbKonus 338000100110
338000100110
M10
14.0
1.50
1.51
18.0
22.0
13.5 -0,1
KerbKonus 337000120110
337000120110
M12
16.0
1.75
1.75
12.0
15.0
15.4 -0,1
KerbKonus 338000120110
338000120110
M12
16.0
1.75
1.75
22.0
26.0
15.4 -0,1
KerbKonus 337000140110
337000140110
M14
18.0
2.00
2.00
14.0
17.0
17.4 -0,1
KerbKonus 338000140110
338000140110
M14
18.0
2.00
2.00
24.0
28.0
17.4 -0,1
KerbKonus 337000160110
337000160110
M16
20.0
2.00
2.00
14.0
17.0
19.4 -0,1
KerbKonus 338000160110
338000160110
M16
20.0
2.00
2.00
24.0
28.0
19.4 -0,1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表