您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
KeContact P30 x-series - x-series EN Type2 22W
KEBA
Electromobility
Charging stations
KeContact P30 X-series
Powered by
CAD模型選擇
{keba/elektromobilitat/ladestationen/kecontact_p30_x_series/kc_p30_ec2404b2_e0r_ge.prj},{NB=122116(400)},{MANR=122116},{LEI=22},{NET=50},{MAU=500},{ABIS=8},{AB=8},{H=643},{B=240},{T=142},{PB=x-series EN Type2 6m Cable 22kW-RFID - GREEN EDITION},{PC=KC-P30-EC2404B2-E0R-GE},{EAN=9120050714335},{KA=Typ 2 Kabel: bis zu 32 A / 400 V AC gemäß EN 62196-1 und VDE-AR-E 2623-2-2},{STR=Ja},{FAR=RAL 7004 (Signalgrau) / RAL 7016 (Anthrazitgrau)},{LAD=Mode 3 gemäß IEC 61851-1 AC-Laden},{UBE=III gemäß EN 60664},{SCH=I},{SCHU=IP54},{SGEG=IK10},{BEM=< 10 kA (Effektivwert gemäß EN 61439-1)},{INT=> 6 mA (Charakteristik gemäß IEC 62955, < 10 s)},{VEN=Bei Belüftungsanforderung vom Fahrzeug wird keine Ladung gestartet.},{VER=3 x 230/ 400},{NEN=10 / 13 / 16/ 20/ 25/ 32},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANR
Art.Nr.
ⁿ/ₐ
PB
Product description
ⁿ/ₐ
PC
Product Code
ⁿ/ₐ
EAN
EAN- Code
ⁿ/ₐ
LEI
Performance variants
[kW]
KA
Cable
ⁿ/ₐ
STR
Power monitoring
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
LAD
Charging mode
ⁿ/ₐ
UBE
Overvoltage category
ⁿ/ₐ
SCH
Protection class
ⁿ/ₐ
SCHU
Protection class
ⁿ/ₐ
SGEG
Protection against mechanical impact
ⁿ/ₐ
BEM
Rated short-time withstand current
ⁿ/ₐ
INT
Internal direct fault current monitoring (RDC-DD)
ⁿ/ₐ
VEN
Ventilation
ⁿ/ₐ
VER
Rated supply voltage (Europe), 22 kW variant
[V]
NEN
Nominal current (configurable), 22 kW variant
[A]
NET
Power frequency
[Hz]
NETZ
Net forms
ⁿ/ₐ
EIG
Self-consumption
[W]
TYP
Typ
ⁿ/ₐ
KAB
Cable entry
ⁿ/ₐ
ANS
Connection cross section of the supply
ⁿ/ₐ
ANS1
Connection cross-section of the supply, 16 A rated current
[mm^2]
ASN2
Anschlussquerschnitt der Versorgung, 32 A Nennstrom
[mm^2]
QUE
Cross section (cable)
[mm^2]
AWG
ⁿ/ₐ
ABI
Stripping length
[mm]
TEM
Temperature rating
[°C]
VERW
Application
ⁿ/ₐ
ZUG
Access restrictions at the installation site
ⁿ/ₐ
MON
Assembly (stationary)
ⁿ/ₐ
BET1
Operating temperature,16 A
[°C]
BET2
Operating temperature, 32 A
[°C]
LAG
Storage temperature
[°C]
REL
Relative air humidity
ⁿ/ₐ
HOH
Elevation
ⁿ/ₐ
TEMP
Rate of temperature change
[°C/min]
TEMH
Temperature response
[°C/min]
ETH1
Ethernet1
ⁿ/ₐ
ETH
Ethernet2
ⁿ/ₐ
USB
Usb Typ
ⁿ/ₐ
MAU
Max. Output current
[mA]
FRE
Release input type
ⁿ/ₐ
KLE
Terminal type
ⁿ/ₐ
QUER
Cross section
[mm^2]
AWG1
AWG
ⁿ/ₐ
ABIS
Stripping length
[mm]
SCHA
Switch contact output type
ⁿ/ₐ
NOTW
Necessary current limitation
[A]
SCKLE
Switch contact output, terminal type
ⁿ/ₐ
SCQU
Switch contact output, cross section
[mm^2]
SCAW
Switch contact output, AWG
ⁿ/ₐ
AB
Stripping length
[mm]
RFI
RFID card, type
ⁿ/ₐ
ZUL
Approval
ⁿ/ₐ
GAN
Accuracy class
ⁿ/ₐ
CE
CE Declaration of Conformity
ⁿ/ₐ
ZE
Z.E. Ready
ⁿ/ₐ
EV
E. V. Ready
ⁿ/ₐ
MID
ⁿ/ₐ
ME
ⁿ/ₐ
H
Height
[mm]
B
Wide
[mm]
T
Depth
[mm]
G
Weight
[kg]
122116 x-series EN Type2 ...
122116
x-series EN Type2 6m Cabl...
KC-P30-EC2404B2-E0R-GE
9120050714335
22
Type 2 cable: up to 32 A ...
Yes
RAL 7004 (signal gray) / ...
Mode 3 according to IEC 6...
III according to EN 60664
I
IP54
IK10
< 10 kA (effective value ...
> 6 mA (characteristic ac...
No charge is started when...
3 x 230/ 400
10 / 13 / 16/ 20/ 25/ 32
50
TT / TN / IT
Idle: 3, Plugged in: 4.5,...
Spring clamp
Top side (surface-mounted...
Minimum cross-section (de...
5x2.5
5x6.0
0.2-10
24-6
12
105
Indoor and outdoor
Restricted and unrestrict...
On the wall or on the ped...
-25 to +50 (without direc...
-25 to +40 (without direc...
-25 to +80
5% to 95% non-condensing
max. 2,000 m above sea le...
max. 0.5
Automatic power reduction...
LSA+® terminals
RJ45 (for debug)
A, USB 2.0 (Hi-Speed)
500
External, potential-free ...
Spring clamp
0,08 – 4
28 – 12
8
External safety extra-low...
<0,5
Spring clamp
0,08 – 4
28 – 12
8
MIFARE card / tag accordi...
National approval
Class B (according to EN ...
Yes
Yes
Yes
No
No
643
240
142
Approx. 5.3 - 7.8 kg (dep...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表