DSA1支架 - 真空装置
KCC Precision
真空
真空 Unit
DSA1
Powered by
CAD模型選擇
{kccpr/vaccum/vaccum_unit/dsa1/dsa1.prj},{NB=HA-A1(DSA1-40)},{IDNR=},{MODEL=HA-A1},{ND=40},{L=51.500},{L1=2.500},{D1=11.000},{L2=4.000},{D2=5.800},{L3=10.000},{D3=14.000},{L4=25.000},{D4=10.000},{L5=10.000},{D5=5.000},{H=17.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MODEL
Model Name
ⁿ/ₐ
ND
[mm]
L
[mm]
L1
[mm]
D1
[mm]
L2
[mm]
D2
[mm]
L3
[mm]
D3
[mm]
L4
[mm]
D4
[mm]
H
[mm]
HM-A1(DSA1-10)
HM-A1
10
35.000
2.300
6.000
2.700
4.000
4.000
10.000
15.000
8.000
13.000
HM-A1(DSA1-15)
HM-A1
15
35.000
2.300
6.000
2.700
4.000
4.000
10.000
15.000
8.000
13.000
HA-A1(DSA1-20)
HA-A1
20
51.500
2.500
11.000
4.000
5.800
10.000
14.000
25.000
10.000
17.000
HA-A1(DSA1-25)
HA-A1
25
51.500
2.500
11.000
4.000
5.800
10.000
14.000
25.000
10.000
17.000
HA-A1(DSA1-30)
HA-A1
30
51.500
2.500
11.000
4.000
5.800
10.000
14.000
25.000
10.000
17.000
HA-A1(DSA1-40)
HA-A1
40
51.500
2.500
11.000
4.000
5.800
10.000
14.000
25.000
10.000
17.000
HA-A1(DSA1-50)
HA-A1
50
51.500
2.500
11.000
4.000
5.800
10.000
14.000
25.000
10.000
17.000
HS-A1(DSA1-60)
HS-A1
60
64.000
3.000
18.000
6.000
12.000
25.000
21.000
30.000
16.000
24.000
HS-A1(DSA1-80)
HS-A1
80
64.000
3.000
18.000
6.000
12.000
25.000
21.000
30.000
16.000
24.000
HS-A1(DSA1-100)
HS-A1
100
64.000
3.000
18.000
6.000
12.000
25.000
21.000
30.000
16.000
24.000
HSS-A1(DSA1-125)
HSS-A1
125
100.000
18.000
16.000
2.000
14.000
30.000
25.000
50.000
16.000
24.000
HSS-A1(DSA1-160)
HSS-A1
160
100.000
18.000
16.000
2.000
14.000
30.000
25.000
50.000
16.000
24.000
HSS-A1(DSA1-220)
HSS-A1
220
100.000
18.000
16.000
2.000
14.000
30.000
25.000
50.000
16.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表