目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
With machined cages
Jtekt North America
Angular contact ball bearings
Angular contact ball bearings (matched pair)
Tandem DT
Powered by
CAD模型選擇
{jtekt/angular_contact_ball_bearings/acbb_matched_pair/tandem_dt/tandem_dt_mc_asmtab.prj},{NB=7315BDT FY},{DESIGNATION=7315BDTFY},{DESIGNATION2=7315BDT FY},{DESBASIC=7315BDT},{SERIES=AB},{TYPE=52},{SD=75},{D=160},{B=74},{ROLD=2},{CR=239},{CO=178},{CU=10.7},{NG=3000},{NO=4000},{SR=3.500},{SR1=2.000},{BD=26.990},{PCD=117.500},{ALF=40.000},{ALF1=0},{ALF2=0},{ID=104.000},{ID1=104.000},{OD=131.000},{GD1=143.760},{GD2=145.420},{ST=4-D},{NOB=11},{VS=3},{PPATH=tandem_dt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
7900CDT FY
7900CDTFY
10
22
12
0.3
0.1
6.10
3.05
0.120
42000
55000
7000BDT FY
7000BDTFY
10
26
16
0.3
0.1
9.40
4.35
0.220
20000
27000
7000DT FY
7000DTFY
10
26
16
0.3
0.1
10.1
4.65
0.240
27000
34000
7000CDT FY
7000CDTFY
10
26
16
0.3
0.1
10.7
4.95
0.250
37000
50000
7200BDT FY
7200BDTFY
10
30
18
0.6
0.3
8.70
4.05
0.210
18000
23000
7200DT FY
7200DTFY
10
30
18
0.6
0.3
9.50
4.40
0.230
23000
29000
7200CDT FY
7200CDTFY
10
30
18
0.6
0.3
10.2
4.70
0.240
32000
43000
7300DT FY
7300DTFY
10
35
22
0.6
0.3
17.3
7.55
0.590
21000
27000
7901CDT FY
7901CDTFY
12
24
12
0.3
0.1
6.45
3.45
0.140
37000
49000
7001BDT FY
7001BDTFY
12
28
16
0.3
0.1
10.1
5.05
0.260
18000
23000
7001DT FY
7001DTFY
12
28
16
0.3
0.1
11.0
5.45
0.280
23000
29000
7001CDT FY
7001CDTFY
12
28
16
0.3
0.1
11.8
5.85
0.300
32000
43000
7201BDT FY
7201BDTFY
12
32
20
0.6
0.3
14.0
6.80
0.480
16000
22000
7201DT FY
7201DTFY
12
32
20
0.6
0.3
15.1
7.25
0.560
22000
27000
7201CDT FY
7201CDTFY
12
32
20
0.6
0.3
16.0
7.70
0.600
30000
40000
7301DT FY
7301DTFY
12
37
24
1.0
0.6
20.7
9.20
0.720
20000
24000
7902CDT FY
7902CDTFY
15
28
14
0.3
0.1
9.65
5.30
0.210
31000
41000
7002BDT FY
7002BDTFY
15
32
18
0.3
0.1
11.3
6.30
0.320
15000
20000
7002DT FY
7002DTFY
15
32
18
0.3
0.1
12.4
6.85
0.350
20000
26000
7002CDT FY
7002CDTFY
15
32
18
0.3
0.1
13.4
7.40
0.380
28000
37000
7202BDT FY
7202BDTFY
15
35
22
0.6
0.3
15.1
7.85
0.520
14000
19000
7202DT FY
7202DTFY
15
35
22
0.6
0.3
16.4
8.55
0.600
19000
24000
7202CDT FY
7202CDTFY
15
35
22
0.6
0.3
17.6
9.15
0.680
26000
35000
7302DT FY
7302DTFY
15
42
26
1.0
0.6
25.4
12.9
0.990
16000
20000
7903CDT FY
7903CDTFY
17
30
14
0.3
0.1
10.1
5.90
0.240
28000
38000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表