MxxMxx/Y/6/OM - Reduktion metric lead-free with O-Ring
Jacob
Brass lead-free
Powered by
CAD模型選擇
{jacob/bleifrei/mxxmxx_y_6_om.prj},{NB=M32M25/Y/6/OM},{ARTNR=M32M25/Y/6/OM},{NDM=32.000},{NDM2=25.000},{L=8},{SW1=34},{SWX=34},{EK=36},{H=11},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=8},{L1=6.000},{H1=30.000},{X1=4.050},{X2=16.250},{R2=1.250},{R3=18.000},{EF003719=25},{EF003720=32},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=M32M25/Y/6/OM},{A=M32x1.5},{B=M25x1.5},{STGEW=30.6},{MATK=Messing bleifrei CuZn21Si3P, galv. vernickelt},{MATO=NBR},{IP68=max. IP68},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=5d20bc40-9169-490c-96dc-e5239ead668d},{MANUID=M32M25/6/OM},{DESCSHORT=MS-REDUKTION M32/M25 X1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
EK
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
M16M12/Y/6/OM
M16M12/Y/6/OM
M16x1.5
M12x1.5
5
17
19
8
6.6
Brass lead-free CuZn21Si3...
NBR
100
max. IP68
-40
100
M20M12/Y/6/OM
M20M12/Y/6/OM
M20x1.5
M12x1.5
6
22
24
9
16.1
Brass lead-free CuZn21Si3...
NBR
100
max. IP68
-40
100
M20M16/Y/6/OM
M20M16/Y/6/OM
M20x1.5
M16x1.5
6
22
24
9
9.6
Brass lead-free CuZn21Si3...
NBR
100
max. IP68
-40
100
M25M16/Y/6/OM
M25M16/Y/6/OM
M25x1.5
M16x1.5
7
27
30
10
25.1
Brass lead-free CuZn21Si3...
NBR
100
max. IP68
-40
100
M25M20/Y/6/OM
M25M20/Y/6/OM
M25x1.5
M20x1.5
7
27
30
10
15.9
Brass lead-free CuZn21Si3...
NBR
100
max. IP68
-40
100
M32M16/Y/6/OM
M32M16/Y/6/OM
M32x1.5
M16x1.5
8
34
36
11
55.6
Brass lead-free CuZn21Si3...
NBR
50
max. IP68
-40
100
M32M20/Y/6/OM
M32M20/Y/6/OM
M32x1.5
M20x1.5
8
34
36
11
44.6
Brass lead-free CuZn21Si3...
NBR
50
max. IP68
-40
100
M32M25/Y/6/OM
M32M25/Y/6/OM
M32x1.5
M25x1.5
8
34
36
11
30.6
Brass lead-free CuZn21Si3...
NBR
50
max. IP68
-40
100
M40M20/Y/6/OM
M40M20/Y/6/OM
M40x1.5
M20x1.5
8
43
46
12
107.0
Brass lead-free CuZn21Si3...
NBR
25
max. IP68
-40
100
M40M25/Y/6/OM
M40M25/Y/6/OM
M40x1.5
M25x1.5
8
43
46
12
88.7
Brass lead-free CuZn21Si3...
NBR
25
max. IP68
-40
100
M40M32/Y/6/OM
M40M32/Y/6/OM
M40x1.5
M32x1.5
8
43
46
12
67.6
Brass lead-free CuZn21Si3...
NBR
25
max. IP68
-40
100
M50M25/Y/6/OM
M50M25/Y/6/OM
M50x1.5
M25x1.5
9
55
60
13
195.2
Brass lead-free CuZn21Si3...
NBR
10
max. IP68
-40
100
M50M32/Y/6/OM
M50M32/Y/6/OM
M50x1.5
M32x1.5
9
55
60
13
149.0
Brass lead-free CuZn21Si3...
NBR
10
max. IP68
-40
100
M50M40/Y/6/OM
M50M40/Y/6/OM
M50x1.5
M40x1.5
9
55
60
13
102.0
Brass lead-free CuZn21Si3...
NBR
10
max. IP68
-40
100
M63M32/Y/6/OM
M63M32/Y/6/OM
M63x1.5
M32x1.5
10
65
70
14
275.7
Brass lead-free CuZn21Si3...
NBR
10
max. IP68
-40
100
M63M40/Y/6/OM
M63M40/Y/6/OM
M63x1.5
M40x1.5
10
65
70
14
157.3
Brass lead-free CuZn21Si3...
NBR
10
max. IP68
-40
100
M63M50/Y/6/OM
M63M50/Y/6/OM
M63x1.5
M50x1.5
10
65
70
14
142.5
Brass lead-free CuZn21Si3...
NBR
10
max. IP68
-40
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表