Sensor attach F (Round/Square shaft)
IWATA MFG. CO., LTD.
Sensor bracket
Flexible
Stainless/Sensor attachemnt
Powered by
CAD模型選擇
{iwata/censor_bracket/flexible/stainless_sensor_a/fsfmafm.prj},{NB=FSFMAFM04-10S},{MAT=SUS304},{TYPE=Round shaft},{BMP=M4-12P},{D=10},{M1=M4},{MX1=4},{P1=12},{L=62},{L1=52},{H=22},{P=30},{G=5},{M=M5},{MX=5},{DX=8.5},{DX2=0.3},{B=15.0},{T=3},{MASS=41},{CNSORDERNO=FSFMAFM04-10S},{H2=10},{W=40},{V=1},{R=1.0},{R2=3},{D2=5.8},{E=2},{B2=10.0},{T2=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MAT
Material
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BMP
Bracket mounting pitch
[mm]
D
Dimension
[mm]
M1
Dimension
[mm]
P1
Dimension
[mm]
L
Dimension
[mm]
L1
Dimension
[mm]
H
Dimension
[mm]
P
Dimension
[mm]
G
Dimension
[mm]
M
Dimension
[mm]
B
Dimension
[mm]
T
Thickness
[mm]
MASS
Mass
[g]
CNSORDERNO
Order number
ⁿ/ₐ
FSFMAFM03-08S
SUS304
Round shaft
M3-8P
8
M3
8
58
50
16
30
5
M5
13.0
3
30
FSFMAFM03-08S
FSFMAFM03-10S
SUS304
Round shaft
M3-8P
10
M3
8
58
50
16
30
5
M5
15.0
3
31
FSFMAFM03-10S
FSFMAFM03-12S
SUS304
Round shaft
M3-8P
12
M3
8
58
50
16
30
5
M5
17.0
3
31
FSFMAFM03-12S
FSFMAFM03-14S
SUS304
Round shaft
M3-8P
14
M3
8
70
62
16
36
7
M6
20.0
4
51
FSFMAFM03-14S
FSFMAFM03-16S
SUS304
Round shaft
M3-8P
16
M3
8
70
62
16
36
7
M6
22.5
4
56
FSFMAFM03-16S
FSFMAFM04-08S
SUS304
Round shaft
M4-12P
8
M4
12
62
52
22
30
5
M5
13.0
3
40
FSFMAFM04-08S
FSFMAFM04-10S
SUS304
Round shaft
M4-12P
10
M4
12
62
52
22
30
5
M5
15.0
3
41
FSFMAFM04-10S
FSFMAFM04-12S
SUS304
Round shaft
M4-12P
12
M4
12
62
52
22
30
5
M5
17.0
3
41
FSFMAFM04-12S
FSFMAFM04-14S
SUS304
Round shaft
M4-12P
14
M4
12
72
62
22
36
7
M6
20.0
4
66
FSFMAFM04-14S
FSFMAFM04-16S
SUS304
Round shaft
M4-12P
16
M4
12
72
62
22
36
7
M6
22.5
4
69
FSFMAFM04-16S
FSFMAFM03-S0S
SUS304
Angle shaft
M3-8P
10
M3
8
58
50
16
30
5
M5
15.0
3
31
FSFMAFM03-S0S
FSFMAFM03-S2S
SUS304
Angle shaft
M3-8P
12
M3
8
58
50
16
30
5
M5
17.0
3
32
FSFMAFM03-S2S
FSFMAFM04-S0S
SUS304
Angle shaft
M4-12P
10
M4
12
62
52
22
30
5
M5
15.0
3
41
FSFMAFM04-S0S
FSFMAFM04-S2S
SUS304
Angle shaft
M4-12P
12
M4
12
62
52
22
30
5
M5
17.0
3
42
FSFMAFM04-S2S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表