Sensor attach R (Round/Square shaft)
IWATA MFG. CO., LTD.
Bracket for Camera/LED
Attachment for Camera /LED bracket
Powered by
CAD模型選擇
{iwata/bracket_for_camera_led/attachment_for_camera_led/fsfmarm.prj},{NB=FSFMARM04-16AB},{MAT=A2017/ Black},{D=Ø16},{M1=M4},{P=12},{B=40},{D1=7.0},{R=6.0},{X=13.0},{Y=8},{M=M6},{A=10.0},{H=17.0},{E=21.1},{MASS=44},{CNSORDERNO=FSFMARM04-16AB},{VERS=1},{DX=16},{MX=6},{X1=0.219},{M1X=4},{HIDE=1},{COL1=B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
D
Dimension
[mm]
M1
Dimension
[mm]
P
Dimension
[mm]
B
Dimension
[mm]
D1
Dimension
[mm]
R
Dimension
[mm]
X
Dimension
[mm]
Y
Dimension
[mm]
M
Dimension
[mm]
A
Dimension
[mm]
H
Dimension
[mm]
E
Dimension
[mm]
MASS
Mass
[g]
CNSORDERNO
Order number
ⁿ/ₐ
FSFMARM04-12A
A2017
Ø12
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-12A
FSFMARM04-12AB
A2017/ Black
Ø12
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-12AB
FSFMARM04-16A
A2017
Ø16
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
44
FSFMARM04-16A
FSFMARM04-16AB
A2017/ Black
Ø16
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
44
FSFMARM04-16AB
FSFMARM04-S0A
A2017
□10
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-S0A
FSFMARM04-S0AB
A2017/ Black
□10
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-S0AB
FSFMARM04-S2A
A2017
□12
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
34
FSFMARM04-S2A
FSFMARM04-S2AB
A2017/ Black
□12
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
34
FSFMARM04-S2AB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表