Gearbox
InterApp
Actuators
Powered by
CAD模型選擇
{interapp/actuators/gearbox.prj},{NB=GB2000N.500 LOG300},{LOG=300},{ARTNR1=GB2000N},{ENISO=F12, F14, F16},{SMAX=60},{SMAX2=80},{A=214},{B=255.0},{C=106.0},{D=53.0},{E=232.0},{F=121.0},{K=20},{M=24},{N=27.00},{KG=24.0},{HW=SG500},{X=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Type code
ⁿ/ₐ
ENISO
EN ISO5211
ⁿ/ₐ
SMAX
.s max.
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
K
Øk
[mm]
R
Handweel diameter
[mm]
GB150N.160
GB150N.160
F05, F07
14
80
124.0
58.0
42.5
99.5
54.5
12
160
GB210N.160
GB210N.160
F05, F07, F10
24
102
127.5
48.0
52.0
159.0
63.0
15
160
GB210N.250
GB210N.250
F05, F07, F10
24
102
127.5
48.0
52.0
159.0
63.0
15
250
GB215N.250
GB215N.250
F05, F07, F10
24
102
127.5
48.0
52.0
159.0
63.0
15
250
GB550N.400
GB550N.400
F07, F10, F12
38
138
174.0
69.0
71.0
201.0
88.0
20
400
GB880N.500
GB880N.500
F10, F12, F14, F16
46
200
226.0
100.0
86.0
189.0
92.5
20
500
GB1250N.500
GB1250N.500
F10, F12, F14, F16
50
220
258.0
110.0
104.5
230.0
102.0
20
500
GB2000N.500
GB2000N.500
F12, F14, F16
60
214
255.0
106.0
53.0
232.0
121.0
20
500
GB1950N.600
GB1950N.600
F12, F14, F16, F25
60
285
322.5
142.5
130.0
275.0
126.0
25
600
GB1950N.700
GB1950N.700
F12, F14, F16, F25
60
285
322.6
142.6
130.0
275.0
126.0
25
700
GB6800N/PR4.400
GB6800N/PR4.400
F16, F25, F30
75
370
407.0
170.0
182.0
354.0
159.0
20
400
GB232-05.100
GB232-05.100
F05-F07
11 / 14
80
114.0
42.5
48.0
105.0
53.0
12
100
GB232-06.160
GB232-06.160
F05-F07
14 / 17
80
114.0
42.5
48.0
155.0
59.0
12
160
GB232-08.250
GB232-08.250
F07-F10
17 / 22
100
131.0
50.0
56.0
170.0
67.0
12
250
GB232-13.300
GB232-13.300
F10-F12 / F14
22 / 27
175
209.0
80.0
83.0
280.0
84.0
20
300
GB232-13.400
GB232-13.400
F10-F12 / F14
22 / 27
175
209.0
80.0
83.0
280.0
84.0
20
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表