VZK - Clamping Plates for Configurable Linear Actuators, Type B, for electronic position indicators
Inocon
2 Positioning
2D Positioning accessories
VZK
Powered by
CAD模型選擇
{inocon/2_positionieren/2d_zuberhoer_positionieren/vzk/gn9734_b_asmtab.prj},{NB=Klemmplatte VZK-40-B},{PARTNUMBER=VZK-40-B},{VER=GN 9053.6-48-B12},{VER1=9053},{D1=40},{B=48},{D2=B12},{D2X=12},{L1=73.0},{L2=40.5},{L3=24.5},{MAT=Zink-Druckguss},{WEIGHT=0.0400},{CTN=79070000},{ROHS=YES},{INFOIN=Produktdetails},{PPATH=gn9734_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Ø Linear actuator
[mm]
B
[mm]
D2
F9
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Plate VZK-30-B
VZK-30-B
30
33
B8
55.0
30.5
23.5
0.1530
79070000
YES
Clamping Plate VZK-40-B
VZK-40-B
40
48
B12
73.0
40.5
24.5
0.0400
79070000
YES
Clamping Plate VZK-50-B
VZK-50-B
50
48
B12
73.0
40.5
24.5
0.0400
79070000
YES
Clamping Plate VZK-60-B
VZK-60-B
60
48
B14
73.0
40.5
24.5
0.0400
79070000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表