LSP - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
Inocon
1 Connecting
1B Tube clamps
LSP
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lsp/gn_274_2_oz.prj},{NB=Laschen-Klemmverbinder LSP-B40-OZ-2-2},{PARTNUMBER=LSP-B40-OZ-2-2},{FORM=OZ},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M 10},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L1=148},{M=70},{S=17},{T=32.5},{Z=M10-50},{L2=-},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.7100},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
B
Swivel width
[mm]
D2
[mm]
K
[mm]
L1
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
ⁿ/ₐ
L2
Clamping lever
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector LS...
LSP-B20-OZ-2-8
B20
40
8.5
40
95
43
13
20.0
M8-25
-
blank
0.1900
76090000
YES
Swivel Clamp Connector LS...
LSP-B20-OZ-2-2
B20
40
8.5
40
95
43
13
20.0
M8-25
-
black
0.1900
76090000
YES
Swivel Clamp Connector LS...
LSP-B25-OZ-2-8
B25
40
8.5
40
95
43
13
20.0
M8-25
63 | 78
blank
0.1670
76090000
YES
Swivel Clamp Connector LS...
LSP-B25-OZ-2-2
B25
40
8.5
40
95
43
13
20.0
M8-25
63 | 78
black
0.1670
76090000
YES
Swivel Clamp Connector LS...
LSP-B30-OZ-2-8
B30
40
8.5
40
95
43
13
20.0
M8-25
63 | 78
blank
0.1500
76090000
YES
Swivel Clamp Connector LS...
LSP-B30-OZ-2-2
B30
40
8.5
40
95
43
13
20.0
M8-25
63 | 78
black
0.1500
76090000
YES
Swivel Clamp Connector LS...
LSP-B40-OZ-2-8
B40
65
10.5
65
148
70
17
32.5
M10-50
-
blank
0.7100
76090000
YES
Swivel Clamp Connector LS...
LSP-B40-OZ-2-2
B40
65
10.5
65
148
70
17
32.5
M10-50
-
black
0.7100
76090000
YES
Swivel Clamp Connector LS...
LSP-B42-OZ-2-8
B42
65
10.5
65
148
70
17
32.5
M10-50
-
blank
0.6850
76090000
YES
Swivel Clamp Connector LS...
LSP-B42-OZ-2-2
B42
65
10.5
65
148
70
17
32.5
M10-50
-
black
0.6850
76090000
YES
Swivel Clamp Connector LS...
LSP-B45-OZ-2-8
B45
65
10.5
65
148
70
17
32.5
M10-50
78 | 92
blank
0.6500
76090000
YES
Swivel Clamp Connector LS...
LSP-B45-OZ-2-2
B45
65
10.5
65
148
70
17
32.5
M10-50
78 | 92
black
0.6500
76090000
YES
Swivel Clamp Connector LS...
LSP-B48-OZ-2-8
B48
65
10.5
65
148
70
17
32.5
M10-50
78 | 92
blank
0.6100
76090000
YES
Swivel Clamp Connector LS...
LSP-B48-OZ-2-2
B48
65
10.5
65
148
70
17
32.5
M10-50
78 | 92
black
0.6100
76090000
YES
Swivel Clamp Connector LS...
LSP-B50-OZ-2-8
B50
65
10.5
65
148
70
17
32.5
M10-50
78 | 92
blank
0.5850
76090000
YES
Swivel Clamp Connector LS...
LSP-B50-OZ-2-2
B50
65
10.5
65
148
70
17
32.5
M10-50
78 | 92
black
0.5850
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表