目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
E01.03 - Hole plug
IMS UNIVERSAL Fastening elements
E - Locking and protecting of holes and through holes
E01 Hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/e/e01_abdeckstopfen/e01_03.prj},{NB=IMS 020066640ABDECKSTOPFEN 56,8 X 21,8 MM PA 603 SCHWARZ(56.80 x 21.802.2)},{CNSORDERNO=020066640},{V=2},{FORM=MIN},{ARTCODE=ABDECKSTOPFEN 56,8 X 21,8 MM PA 603 SCHWARZ},{FORMX=MIN},{BL=56.80 x 21.80},{BD=2.20},{BDX=[2.2:2.5]},{A=63.00 x 28.00},{B=2.00},{C=6.00},{CNSMASSEXACT=2.99},{CNSMATNO=Kunststoff},{CNSMAT=PA 6},{XX=MIN},{FARBE=S},{AX1=MIN},{CNSORDERNOOLD=02066640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BL
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020067900 / ABDECKSTO...
020067900
HOLE PLUG Ø 40,0 X 20,0 M...
40.00 x 20.00
1.00
47.00 x 26.00
1.30
4.40
1.60
Plastic
PE LD
S
IMS 020066640 / ABDECKSTO...
020066640
HOLE PLUG Ø 56,8 X 21,8 M...
56.80 x 21.80
[2.2:2.5]
63.00 x 28.00
2.00
6.00
2.99
Plastic
PA 6
S
IMS 020006450 / ABDECKSTO...
020006450
HOLE PLUG Ø 70,0 X 30,0 M...
70.00 x 30.00
[0.8:1.5]
74.00 x 34.00
2.20
6.80
4.74
Plastic
PE 181
S
IMS 020065350 / ABDECKSTO...
020065350
HOLE PLUG Ø 76,0 X 46,5 M...
76.00 x 46.50
0.8
85.00 x 55.00
2.00
6.50
6.96
Plastic
PP
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表