目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
E01.02 Form 3 - Hole plug
IMS UNIVERSAL Fastening elements
E - Locking and protecting of holes and through holes
E01 Hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/e/e01_abdeckstopfen/e01_02_form_3.prj},{NB=IMS 02006050AABDECKSTOPFEN 12,0 - 12,5 MM PA 12 BLAU(120.5)},{CNSORDERNO=02006050A},{V=47},{FORM=form_3.jpg},{ARTCODE=ABDECKSTOPFEN 12,0 - 12,5 MM PA 12 BLAU},{BL=12.00},{BLX=[12.00:12.50]},{BD=0.50},{BDX=[0.50:2.50]},{A=16.5},{B=2.00},{C=6.00},{CNSMASSEXACT=0.42},{CNSMATNO=Kunststoff},{CNSMAT=PA 12},{FARBE=B},{CNSORDERNOOLD=0206050A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020008740 / ABDECKSTO...
020008740
HOLE PLUG Ø 6,0 - 6,2 MM ...
[6.00:6.20]
[0.75:1.50]
10.5
1.70
4.00
0.14
Plastic
PP
S
IMS 02000874A / ABDECKSTO...
02000874A
HOLE PLUG Ø 6,0 - 6,2 MM ...
[6.00:6.20]
[0.75:1.50]
10.5
1.70
4.00
0.14
Plastic
PP
W
IMS 020022330 / ABDECKSTO...
020022330
HOLE PLUG Ø 9,8 - 10,0 MM...
[9.80:10.00]
4.40
22.0
1.50
10.00
1.10
Plastic
POM
S
IMS 020060500 / ABDECKSTO...
020060500
HOLE PLUG Ø 12,0 - 12,5 M...
[12.00:12.50]
[0.50:2.50]
16.5
2.00
6.00
0.42
Plastic
PA 122
G
IMS 02006050A / ABDECKSTO...
02006050A
HOLE PLUG Ø 12,0 - 12,5 M...
[12.00:12.50]
[0.50:2.50]
16.5
2.00
6.00
0.42
Plastic
PA 12
B
IMS 020061500 / ABDECKSTO...
020061500
HOLE PLUG Ø 14,0 - 14,2 M...
[14.00:14.20]
2.00
19.4
2.50
5.00
0.61
Plastic
PE HD
W
IMS 02006150A / ABDECKSTO...
02006150A
HOLE PLUG Ø 14,0 - 14,2 M...
[14.00:14.20]
2.00
19.4
2.50
5.00
0.61
Plastic
PE HD
S
IMS 020068390 / ABDECKSTO...
020068390
HOLE PLUG Ø 14,0 - 14,2 M...
[14.00:14.20]
2.80
19.4
2.50
5.50
0.65
Plastic
PA 12
S
IMS 020008060 / ABDECKSTO...
020008060
HOLE PLUG Ø 25,4 - 25,6 M...
[25.40:25.60]
[2.50:4.00]
30.5
4.50
13.00
3.17
Plastic
PE 181
S
IMS 02000806A / ABDECKSTO...
02000806A
HOLE PLUG Ø 25,4 - 25,6 M...
[25.40:25.60]
[2.50:4.00]
30.5
4.50
13.00
3.22
Plastic
PE 181
G
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表