目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
E01.01 - Hole plug
IMS UNIVERSAL Fastening elements
E - Locking and protecting of holes and through holes
E01 Hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/e/e01_abdeckstopfen/e01_01.prj},{NB=IMS 020092340ABDECKSTOPFEN 20,0 - 21,0 MM TPE SCHWARZ(200.57)},{CNSORDERNO=020092340},{V=14},{FORM=MIN},{ARTCODE=ABDECKSTOPFEN 20,0 - 21,0 MM TPE SCHWARZ},{FORMX=MIN},{BL=20.00},{BLX=[20:21]},{BD=0.57},{BDX=[0.57:5.00]},{A=29.3},{B=5.40},{C=3.50},{CNSMASSEXACT=1.57},{CNSMATNO=Kunststoff},{CNSMAT=TPE},{XX=MIN},{FARBE=S},{AX1=MIN},{CNSORDERNOOLD=02092340}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020060010 / ABDECKSTO...
020060010
HOLE PLUG Ø 10,0 - 10,2 M...
[10:10.2]
[0.75:1]
16
1.50
4.50
0.24
Plastic
PE LD
S
IMS 020062010 / ABDECKSTO...
020062010
HOLE PLUG Ø 12,0 - 12,25 ...
[12:12.5]
[0.5:1.5]
19
3.00
4.00
0.47
Plastic
PE 750
S
IMS 02006201A / ABDECKSTO...
02006201A
HOLE PLUG Ø 12,0 - 12,5 M...
[12:12.5]
[0.5:1.5]
19
3.00
4.00
0.52
Plastic
PP
S
IMS 020009080 / ABDECKSTO...
020009080
HOLE PLUG Ø 13,0 - 13,5 M...
[13:13.5]
[4.5:6]
19.6
3.50
8.50
0.71
Plastic
PE 750
S
IMS 020064800 / ABDECKSTO...
020064800
HOLE PLUG Ø 14,2 MM PE BL...
14.2
[3:4]
21.2
3.00
6.50
0.70
Plastic
PE
S
IMS 02000511B / ABDECKSTO...
02000511B
HOLE PLUG Ø 19,0 MM PE BL...
19
[0.5:2]
29
4.80
4.40
1.27
Plastic
PE
S
IMS 020012500 / WASSERABL...
020012500
WATER DRAIN PLUG Ø 19,8 -...
[19.8:20.20]
[0.7:0.9]
29
4.30
3.70
1.25
Plastic
TPE-E
S
IMS 020092340 / ABDECKSTO...
020092340
HOLE PLUG Ø 20,0 - 21,0 M...
[20:21]
[0.57:5.00]
29.3
5.40
3.50
1.57
Plastic
TPE
S
IMS 020064230 / ABDECKSTO...
020064230
HOLE PLUG Ø 21,8 - 22,1 M...
[21.8:22.10]
[2.2:2.5]
28
2.00
6.00
1.31
Plastic
PA 6
S
IMS 020007520 / ABDECKSTO...
020007520
HOLE PLUG Ø 23,1 - 24,1 M...
[23.10:24.10]
[2.5:4]
31
5.00
6.20
1.52
Plastic
PE LD
S
IMS 020062880 / ABDECKSTO...
020062880
HOLE PLUG Ø 24,55 - 25,00...
[24.55:25]
[0.5:1.5]
31.6
3.00
4.00
1.14
Plastic
PE 181
W
IMS 020069500 / ABDECKSTO...
020069500
HOLE PLUG Ø 25,5 - 25,8 M...
[25.5:25.8]
[0.75:1]
37
4.50
5.00
1.97
Plastic
PE LD
S
IMS 020005110 / ABDECKSTO...
020005110
HOLE PLUG Ø 28,0 MM PE LD...
28
[0.6:2]
39
4.80
5.20
2.50
Plastic
PE LD
S
IMS 020064720 / ABDECKSTO...
020064720
HOLE PLUG Ø 30,0 - 30,3 M...
[30:30.3]
[0.5:2]
41
4.80
5.20
2.56
Plastic
PE 750
S
IMS 020067060 / ABDECKSTO...
020067060
HOLE PLUG Ø 32,8 - 33,0 M...
[32.8:33]
[0.5:2]
43.5
4.80
5.20
3.04
Plastic
PE LD
S
IMS 020060000 / ABDECKSTO...
020060000
HOLE PLUG Ø 35,0 - 35,2 M...
[35:35.2]
[0.5:2]
51
4.80
5.20
3.30
Plastic
PE 181
S
IMS 02000511A / ABDECKSTO...
02000511A
HOLE PLUG Ø 40,0 - 40,5 M...
[40:40.5]
[0.5:2]
50
4.80
5.20
4.00
Plastic
PE 750
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表