目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D05.03 - Plastic spread rivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D05 Plastic spread rivet
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d05_kunststoffspreizniet/d05_03.prj},{NB=IMS 230052290KUNSTSTOFFSPREIZNIET 6,0 - 6,2 MM PA 66 SCHWARZ(62)},{CNSORDERNO=230052290},{V=1},{ARTCODE=KUNSTSTOFFSPREIZNIET 6,0 - 6,2 MM PA 66 SCHWARZ},{BL=6.00},{BLX=[6.00 : 6.20]},{BD=2.00},{BDX=[2.00 : 10.00]},{A=6.50},{B=20.00},{C=2.00},{D=15.00},{CNSMASSEXACT=0.90},{CNSMATNO=Kunstoff},{CNSMAT=PA 66 },{FARBE=S},{CNSORDERNOOLD=23052290}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 230054220 / KUNSTSTOF...
230054220
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[2.00 : 10.00]
6.50
15.00
2.00
15.00
0.62
Plastic
KOMBI
S
IMS 230052290 / KUNSTSTOF...
230052290
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[2.00 : 10.00]
6.50
20.00
2.00
15.00
0.90
Plastic
PA 66
S
IMS 230053130 / KUNSTSTOF...
230053130
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[7.00 :15.00]
6.50
15.00
2.00
20.00
0.80
Plastic
PA 66
S
IMS 230023890 / KUNSTSTOF...
230023890
PLASTIC SPREAD RIVET Ø 7,...
[7.50 : 7.70]
[6.00 : 20.00]
7.50
13.00
4.00
24.00
1.50
Plastic
PA 66
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表