目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.02 Form 1 - Quicky Stainless steel
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c07_quicky/c07_02_form_1.prj},{NB=IMS 100068640QUICKY Ø 5,0 MM STAINLESS STEEL},{V=21},{CNSORDERNO=100068640},{FORM=c07_02_form_1.jpg},{ARTCODE=QUICKY 5,0 MM EDELSTAHL },{D=5.00},{A=22.00},{B=2.60},{S=0.40},{CNSMASSEXACT=1.07},{CNSMATNO=1.4310},{CNSOBFL=BL},{CNSORDERNOOLD=10068640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 100068640 / QUICKY Ø ...
100068640
QUICKY Ø 5,0 MM STAINLESS...
5.00
22.00
2.60
0.40
1.07
1.4310
BL
IMS 100009880 / QUICKY 10...
100009880
QUICKY 10 X 18 MM STAINLE...
10.00
18.00
2.50
0.20
0.31
1.4310
BL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表