目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B04.02 Form 1 - Plug-in clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B04 Plug-in clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b04_steckklammer/b04_02_form_1.prj},{NB=IMS 330066100PLUG-IN CLIP METAL CONTAINING ANTI-CORROSIONG COATING},{CNSORDERNO=330066100},{FORM=b04_02_form_1.jpg},{V=1},{ARTCODE=STECKKLAMMER MKB 2.0 ANT},{A=3.90 - 4.00},{B=1.20},{C=11.20},{D=5.40 - 5.70},{S=0.35},{CNSMASSEXACT=0.22},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=MKB ANT},{VERS=1},{CNSORDERNOOLD=33066100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 330066100 / PLUG-IN C...
330066100
PLUG-IN CLIP METAL CONTAI...
3.90 - 4.00
1.20
11.20
5.40 - 5.70
0.35
0.22
SPRING STEEL CK 67
MKB ANT
IMS 33000572A / PLUG-IN C...
33000572A
PLUG-IN CLIP PHOSPHATED I...
5.00
2.75
14.50
7.00 - 7.50
0.50
0.53
SPRING STEEL CK 67
PHO IMP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表