目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B04.01 Form 1 - Plug-in clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B04 Plug-in clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b04_steckklammer/b04_01_form_1.prj},{NB=IMS 330071840PLUG-IN CLIP PHOSPHATED METAL CONTAINING ANTI-CORROSION COATING 2.0 SILVER},{V=8},{CNSORDERNO=330071840},{FORM=b04_01_form_1.jpg},{ARTCODE=STECKKLAMMER MKB 2.0 SI},{A=1.80 - 2.00},{B=1.20 - 1.80},{C=9.10},{D=5.30 - 5.40},{E=16.50},{S=0.40},{CNSMASSEXACT=0.89},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=MKB SI},{X=1},{CNSORDERNOOLD=33071840}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 330074010 / PLUG-IN C...
330074010
PLUG-IN CLIP PHOSPHATED I...
0.80 - 1.00
-
10.60
5.70 - 5.90
12.00
0.40
0.41
SPRING STEEL CK 67
PHO IMP
IMS 330070880 / PLUG-IN C...
330070880
PLUG-IN CLIP ZINC-PLATED ...
1.00 - 1.20
0.75
8.30
5.30 - 5.40
18.00 - 18.30
0.40
0.90
SPRING STEEL CK 67
VZ FL PASS
IMS 330074150 / PLUG-IN C...
330074150
PLUG-IN CLIP PHOSPHATED I...
1.00 - 1.20
2.00 - 0.80
8.30
5.90 - 6.10
9.50
0.40
0.50
SPRING STEEL CK 67
PHO IMP
IMS 330070320 / PLUG-IN C...
330070320
PLUG-IN CLIP ZINC-PLATED ...
1.40 - 1.60
2.00 - 2.60
15.20
6.00
20.00
0.50
1.09
SPRING STEEL CK 67
VZ FL PASS
IMS 330064570 / PLUG-IN C...
330064570
PLUG-IN CLIP PHOSPHATED M...
1.50 - 1.70
5.00
17.70
8.00 - 8.50
16.00
0.50
1.15
SPRING STEEL CK 67
MKB SI
IMS 330075210 / PLUG-IN C...
330075210
PLUG-IN CLIP ZINC-PLATED ...
1.50 - 2.50
2.00 - 5.00
16.60
9.30 - 9.70
9.80
0.30
1.30
SPRING STEEL CK 67
VZ FL PASS
IMS 330064300 / PLUG-IN C...
330064300
PLUG-IN CLIP PHOSPHATED
1.70 - 2.10
2.20 - 2.80
16.50
8.00 - 8.50
11.00
0.50
0.95
SPRING STEEL CK 67
PHO
IMS 33006643B / PLUG-IN C...
33006643B
PLUG-IN CLIP PHOSPHATED
1.70 - 2.10
2.20 - 2.80
16.50
8.00 - 8.50
11.00
0.50
1.00
SPRING STEEL CK 67
PHO
IMS 330066430 / PLUG-IN C...
330066430
PLUG-IN CLIP
1.70 - 2.10
2.30 - 2.70
16.50
8.00 - 8.50
11.00
0.50
0.94
SPRING STEEL CK 67
MKB SI
IMS 33006643A / PLUG-IN C...
33006643A
PLUG-IN CLIP MKB 2.2 SILV...
1.70 - 2.10
2.30 - 2.70
16.50
8.00 - 8.50
11.00
0.50
0.94
SPRING STEEL CK 67
MKB SI GZ
IMS 330075350 / PLUG-IN C...
330075350
PLUG-IN CLIP METAL CONTAI...
1.70 - 2.10
2.30 - 2.70
16.50
9.30 - 9.60
11.90 - 13.10
0.50
0.95
SPRING STEEL CK 67
MKB SI GZ
IMS 33006453C / PLUG-IN C...
33006453C
PLUG-IN CLIP ZINC-PLATED ...
1.70 - 2.10
2.30 - 2.70
16.50
9.45 - 10.00
11.90 - 13.10
0.50
1.00
SPRING STEEL CK 67
VZ FL PASS
IMS 330064530 / PLUG-IN C...
330064530
PLUG-IN CLIP METAL CONTAI...
1.70 - 2.10
2.50
16.50
8.00 - 8.50
16.00
0.50
0.95
SPRING STEEL CK 67
MKB ANT
IMS 33006453A / PLUG-IN C...
33006453A
PLUG-IN CLIP PHOSPHATED M...
1.70 - 2.10
2.50
16.50
8.00 - 8.50
16.00
0.50
0.96
SPRING STEEL CK 67
MKB SI
IMS 33006453B / PLUG-IN C...
33006453B
PLUG-IN CLIP PHOSPHATED I...
1.70 - 2.10
2.50
16.50
8.00 - 8.50
16.00
0.50
0.94
SPRING STEEL CK 67
PHO IMP
IMS 330064930 / PLUG-IN C...
330064930
PLUG-IN CLIP PHOSPHATED M...
1.70 - 2.30
2.70 - 3.30
13.20
8.00
16.50
0.40
1.34
SPRING STEEL CK 67
MKB SI
IMS 330064960 / PLUG-IN C...
330064960
PLUG-IN CLIP PHOSPHATED I...
1.70 - 2.30
2.70 - 3.30
13.20
8.00
16.50
0.40
1.33
SPRING STEEL CK 67
PHO IMP
IMS 330069270 / PLUG-IN C...
330069270
PLUG-IN CLIP ZINC-PLATED ...
1.80 - 2.00
-
16.20
-
-
0.40
0.80
SPRING STEEL CK 67
VZ FL PASS
IMS 330071840 / PLUG-IN C...
330071840
PLUG-IN CLIP PHOSPHATED M...
1.80 - 2.00
1.20 - 1.80
9.10
5.30 - 5.40
16.50
0.40
0.89
SPRING STEEL CK 67
MKB SI
IMS 33007184A / PLUG-IN C...
33007184A
PLUG-IN CLIP MKB 2.2 SI G...
1.80 - 2.00
1.40 - 1.60
9.10
5.30 - 5.40
16.50
0.40
0.89
SPRING STEEL CK 67
MKB SI GZ
IMS 330065240 / PLUG-IN C...
330065240
PLUG-IN CLIP PHOSPHATED I...
1.90 - 2.10
3.80 - 4.20
17.90
5.80 - 6.20
12.00
0.35
1.01
SPRING STEEL CK 67
PHO IMP
IMS 33006524A / PLUG-IN C...
33006524A
PLUG-IN CLIP PHOSPHATED M...
1.90 - 2.10
3.80 - 4.20
17.90
5.80 - 6.20
12.00
0.35
1.04
SPRING STEEL CK 67
MKB SI
IMS 330045150 / PLUG-IN C...
330045150
PLUG-IN CLIP PHOSPHATED I...
2.00
3.00
12.80
7.00
16.50
0.40
1.33
SPRING STEEL CK 67
PHO IMP
IMS 33006496A / PLUG-IN C...
33006496A
PLUG-IN CLIP PHOSPHATED M...
2.00
3.00
13.20
8.00
16.50
0.40
1.33
SPRING STEEL CK 67
MKB SI
IMS 330073960 / PLUG-IN C...
330073960
PLUG-IN CLIP PHOSPHATED I...
2.00
3.00
13.40
8.00
16.50
0.50
1.67
SPRING STEEL CK 67
PHO IMP
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表