目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Fitting Groups 26 - Vacuum Cup Fittings
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cup Fittings
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cup_fittings/fitting_group_26.prj},{NB=NVCF26-14M},{CNSORDERNO=NVCF26-14M},{TS=1/4 NPT Male},{A=0.75 (19.1 mm)},{B=0.46 (11.6 mm)},{C=0.76 (19.3 mm)},{D=0.22 (5.6 mm)},{E=0.5 (12.7 mm)},{W=0.38 (10.8 g)},{MAT=Aluminum},{XA=19.100},{XB=11.600},{XC=19.300},{XD=5.600},{XE=12.700},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=1.25},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
Hex
[Inch]
B
Length
[Inch]
C
Diameter
[Inch]
D
Diameter
[Inch]
E
Length
[Inch]
W
Weight
[oz]
MAT
Material
ⁿ/ₐ
NVCF26-14F
NVCF26-14F
1/4 NPT Female
0.75 (19.1 mm)
0.71 (18.0 mm)
0.76 (19.3 mm)
0.28 (7.1 mm)
N/A
0.36 (10.3 g)
Aluminum
NVCF26-14M
NVCF26-14M
1/4 NPT Male
0.75 (19.1 mm)
0.46 (11.6 mm)
0.76 (19.3 mm)
0.22 (5.6 mm)
0.5 (12.7 mm)
0.38 (10.8 g)
Aluminum
NVCF26M-14M
NVCF26M-14M
G1/4 Male
0.75 (19.1 mm)
0.46 (11.6 mm)
0.76 (19.3 mm)
0.22 (5.6 mm)
0.5 (12.7 mm)
0.38 (10.8 g)
Aluminum
NVCF26M-14F
NVCF26M-14F
G1/4 Female
0.75 (19.1 mm)
0.71 (18.0 mm)
0.76 (19.3 mm)
0.22 (5.6 mm)
N/A
0.36 (10.3 g)
Aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表