目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Cover screw (stainless steel) - Accessories
IMI Norgren
Actuators
ISO Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/3_iso_vdma_cylinders/accessories/accessories_cover_screw_iso.prj},{NB=M/P72816_50_ISOX},{CNSORDERNO=M/P72816},{BS=50},{P1=available},{P2=available},{M=M8},{KV=13},{K=6.8},{L=10.5},{CNSMASSEXACT=0.041},{INFOWWW=Link},{MM=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
PRA/842000
ⁿ/ₐ
P2
PRA/862000
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KV
Wrench size KV
[mm]
K
Length K
[mm]
L
Length L
[mm]
CNSMASSEXACT
Weight
[kg]
M/P72816
M/P72816
32
available
available
M6
10
5.5
10.5
0.018
M/P72816
M/P72816
40
available
available
M6
10
5.5
10.5
0.018
M/P72816
M/P72816
50
available
available
M8
13
6.8
10.5
0.041
M/P72816
M/P72816
63
available
available
M8
13
6.8
10.5
0.041
M/P72816
M/P72816
80
available
available
M10
17
8.4
10.0
0.072
M/P72816
M/P72816
100
available
available
M10
17
8.4
10.0
0.072
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表