目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Rear hinge - L - Accessories
IMI Norgren
Actuators
Roundline Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/1_roundline_cylinders/accessories/accessories_l_rl.prj},{NB=QM/8012/24_20_RL},{SHOW=1},{VERS=3},{CNSORDERNO=QM/8012/24},{BS=20},{BSX=20.000},{P1=-},{P2=-},{P3=available},{P4=available},{P5=available},{P6=-},{P7=-},{P8=-},{P9=-},{CA=20},{G1=18.5},{G2=15},{G3=30},{G4=8.0},{H2=1.5},{K1=20.0},{K2=15.0},{K3=3.0},{UT=0},{S=5.5},{LH=0.0},{Z1=0},{Z2=0},{CNSMASSEXACT=0.02},{INFOWWW=Link},{X1=6.000},{X2=6.000},{TD=0.000},{TL=0.000},{UTT=0.000},{BG1=0.000},{RTX=0.000},{RTY=0.000},{KV=0.000},{A1=0.000},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{A6=0.000},{A7=0.000},{B1=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{B5=0.000},{A8=0.000},{A9=0.000},{R1=0.000},{R2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RM/8000
ⁿ/ₐ
P2
KM/8000
ⁿ/ₐ
P3
R./57100
ⁿ/ₐ
P4
RM/57200
ⁿ/ₐ
P5
R./57300
ⁿ/ₐ
P6
RM/28000
ⁿ/ₐ
P7
RM/55401
ⁿ/ₐ
P8
VSM/55600/N2
ⁿ/ₐ
P9
KM/55001
ⁿ/ₐ
CA
Height CA
[mm]
G1
Length G1
[mm]
G2
Length G2
[mm]
G3
Length G3
[mm]
G4
Length G4
[mm]
H2
Height H2
[mm]
K1
Width K1
[mm]
K2
Width K2
[mm]
K3
Width K3
[mm]
UT
Length UT
[mm]
S
Diameter S
[mm]
LH
Length LH
[mm]
Z1
Angle Z1
[°]
Z2
Angle Z2
[°]
CNSMASSEXACT
Weight
[kg]
QM/947
QM/947
10
available
-
available
available
available
available
-
-
-
12
6.5
0
15
6.0
1.0
13.5
10.5
2.0
0
4.8
0.0
0
0
0.01
QM/8012/24
QM/8012/24
12
available
-
available
available
available
available
-
-
-
20
18.5
15
30
8.0
1.5
20.0
15.0
3.0
0
5.5
0.0
0
0
0.02
QM/8012/24
QM/8012/24
16
available
-
-
-
-
available
-
-
-
20
18.5
15
30
8.0
1.5
20.0
15.0
3.0
0
5.5
0.0
0
0
0.02
QM/8020/24
QM/8020/24
20
available
-
-
-
-
available
-
-
-
25
20.0
15
35
10.0
2.0
25.0
20.5
3.0
0
6.6
0.0
0
0
0.04
QM/8020/24
QM/8020/24
25
available
-
-
-
-
available
-
-
-
25
20.0
15
35
10.0
2.0
25.0
20.5
3.0
0
6.6
0.0
0
0
0.04
KQM/8012/24
KQM/8012/24
12
-
available
-
-
-
-
-
-
-
27
13.0
15
25
4.0
3.0
23.0
18.0
3.0
0
5.5
0.0
0
0
0.04
KQM/8012/24
KQM/8012/24
16
-
available
-
-
-
-
-
-
-
27
13.0
15
25
4.0
3.0
23.0
18.0
3.0
0
5.5
0.0
0
0
0.04
KQM/8020/24
KQM/8020/24
20
-
available
-
-
-
-
-
-
-
30
16.0
20
32
6.0
4.0
29.5
24.0
3.0
0
6.6
0.0
0
0
0.08
KQM/8020/24
KQM/8020/24
25
-
available
-
-
-
-
-
-
-
30
16.0
20
32
6.0
4.0
29.5
24.0
3.0
0
6.6
0.0
0
0
0.08
QM/57008/24
QM/57008/24
8
-
-
available
available
available
-
-
-
-
10
9.0
7
14
3.5
1.0
0.0
8.0
0.0
0
3.5
0.0
0
0
0.01
QM/946
QM/946
16
-
-
available
available
available
-
-
-
-
16
13.0
10
22
6.0
1.5
0.0
12.5
0.0
0
4.8
0.0
0
0
0.02
QM/8012/24
QM/8012/24
20
-
-
available
available
available
-
-
-
-
20
18.5
15
30
8.0
1.5
20.0
15.0
3.0
0
5.5
0.0
0
0
0.02
QM/57025/24
QM/57025/24
25
-
-
available
available
available
-
-
-
-
22
20.0
15
33
9.0
2.0
0.0
18.0
0.0
0
6.6
0.0
0
0
0.04
QM/8020/24
QM/8020/24
32
-
-
available
available
available
-
-
-
-
25
20.0
15
35
10.0
2.0
25.0
20.5
3.0
0
6.6
0.0
0
0
0.04
QM/57040/24
QM/57040/24
40
-
-
available
available
available
-
-
-
-
28
25.0
20
42
11.0
3.0
0.0
26.0
0.0
0
7.0
0.0
0
0
0.09
QM/57050/24
QM/57050/24
50
-
-
-
available
-
-
-
-
-
40
0.0
30
54
0.0
4.0
30.5
24.0
15.0
68
9.0
0.0
0
0
0.20
QM/57063/24
QM/57063/24
63
-
-
-
available
-
-
-
-
-
47
0.0
40
64
0.0
5.0
40.5
26.5
17.5
84
9.0
0.0
0
0
0.32
QM/55032/24
QM/55032/24
32
-
-
-
-
-
-
available
-
available
35
20.0
24
40
8.0
4.0
20.0
46.5
0.0
0
7.0
59.5
202
0
0.15
QM/55040/24
QM/55040/24
40
-
-
-
-
-
-
available
available
available
40
27.0
30
50
10.0
5.0
28.0
56.5
0.0
0
9.0
71.0
197
33
0.26
QM/55050/24
QM/55050/24
50
-
-
-
-
-
-
available
-
available
45
30.0
34
54
10.0
5.0
36.0
68.5
0.0
0
9.0
87.0
196
31
0.33
QM/55063/24
QM/55063/24
63
-
-
-
-
-
-
available
-
available
50
34.0
35
65
15.0
5.0
42.0
82.5
0.0
0
9.0
103.0
191
25
0.51
QM/55080/24
QM/55080/24
80
-
-
-
-
-
-
available
-
available
65
47.5
55
80
12.5
6.0
55.0
102.5
0.0
0
11.0
125.5
193
27
0.96
QM/55100/24
QM/55100/24
100
-
-
-
-
-
-
available
-
available
77
63.0
70
100
15.0
6.0
70.0
122.5
0.0
0
11.0
145.5
192
27
1.37
QM/55125/24
QM/55125/24
125
-
-
-
-
-
-
-
-
available
90
82.5
90
125
17.5
8.0
90.0
152.5
0.0
0
13.5
175.5
188
22
2.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表