目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EFOM - Fixed flange bearings with 2 mounting holes
igus
igubal®
igubal® Flange Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/flanschlager/efom_asmtab.prj},{NB=EFOM-12 (0)},{ARTNR=EFOM-12},{INFO=INFO},{SW=0},{ABK=1100},{ABL=550},{RB=2200},{RBL=1100},{AL=2.5},{D1=12},{DB=25.0},{H=56.7},{L=31.0},{J=41.0},{A1=7.0},{AG=13.0},{N=5.3 x 8.0},{SW1=21},{PPATH=assemblies/efom_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
ABK
Max. axial permissible tensile strength spherical ball
[N]
ABL
Max. axial permissible tensile strength long term
[N]
RB
Max. radial permissible tensile strength
[N]
RBL
Max. radial permissible tensile strength long term
[N]
AL
Max. Torque for Longitudinal holes
[Nm]
D1
Diameter
[mm]
DB
Diameter
[mm]
H
Length
[mm]
L
Width
[mm]
J
Center slot
[mm]
A1
Height of Plate
[mm]
AG
Height Total
[mm]
N
Bore d x l
[mm]
SW1
Max. pivot angle
[°]
EFOM-04
EFOM-04
400
200
750
375
0.6
4
14.0
33.8
16.0
24.0
4.5
8.5
3.2 x 5.0
28
EFOM-05
EFOM-05
400
200
750
375
0.6
5
14.0
33.8
16.0
24.0
4.5
8.5
3.2 x 5.0
29
EFOM-06
EFOM-06
500
250
800
400
0.6
6
14.0
33.8
16.0
24.0
4.5
8.5
3.2 x 5.5
25
EFOM-08
EFOM-08
700
350
1100
550
1.3
8
18.0
44.2
22.0
31.0
5.5
10.5
4.3 x 6.5
25
EFOM-10
EFOM-10
850
425
2000
1000
2.5
10
22.2
52.0
26.0
36.0
6.5
12.0
5.3 x 8.0
25
EFOM-12
EFOM-12
1100
550
2200
1100
2.5
12
25.0
56.7
31.0
41.0
7.0
13.0
5.3 x 8.0
21
EFOM-15
EFOM-15
1300
650
2400
1200
4.5
15
29.8
68.6
36.0
50.0
8.5
15.5
6.4 x 10.0
20
EFOM-16
EFOM-16
1400
700
2800
1400
4.5
16
32.0
72.6
38.0
53.0
10.0
17.5
6.4 x 10.1
27
EFOM-17
EFOM-17
1800
900
3200
1600
4.5
17
34.8
74.6
41.0
55.0
10.0
18.0
6.4 x 10.2
21
EFOM-20
EFOM-20
1800
900
5500
2750
10.5
20
40.0
89.0
47.0
65.0
11.0
20.0
8.4 x 12.5
19
EFOM-25
EFOM-25
3000
1500
6000
3000
10.5
25
48.5
101.0
58.5
75.0
14.0
25.0
8.4 x 12.6
15
EFOM-30
EFOM-30
3500
1750
6500
3250
21.5
30
55.0
118.0
65.0
87.5
15.0
26.0
10.5 x 16.0
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表