目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series B17i - Openable along the inner radius, from one side
igus
E-Ketten®
Energy Chains® E2 mini
Series B17i
Powered by
CAD模型選擇
{igus/e_ketten/system_e2mini_e_ketten/serie_b17i/series_b17i_asmtab.prj},{NB=0.3355 m B17i.3.048.0 (0,1,0,0,200,0,0,-120.5,-,-,-,-,0,)},{ARTNR2=3},{INFO=INFO},{BI=38},{BA=48.5},{R=48},{EBA=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-120.5},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{ARTB=3},{SIZE=3},{CNSMASSEXACT1=0.65},{PPATH=assemblies/series_b17i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
CNSMASSEXACT
Weight
[kg]
0.3355m B17i.1.048.0 (-,-...
B17i.1
15
25.5
241
335.5
11
135
113
215
0.174
0.3355m B17i.2.048.0 (-,-...
B17i.2
25
35.5
241
335.5
11
135
113
215
0.198
0.3355m B17i.3.048.0 (-,-...
B17i.3
38
48.5
241
335.5
11
135
113
215
0.218
0.3355m B17i.4.048.0 (-,-...
B17i.4
50
60.5
241
335.5
11
135
113
215
0.235
0.366m B17i.5.063.0 (-,-)
B17i.5
63
76.0
212
366.0
12
165
128
260
0.304
0.3355m B17i.6.048.0 (-,-...
B17i.6
80
93.0
241
335.5
11
135
113
215
0.309
0.366m B17i.7.063.0 (-,-)
B17i.7
100
113.0
212
366.0
12
165
128
260
0.388
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表